全 101 件が検索されました。(41 - 60件を表示)

  • 推奨代替品ガイド

    ...推奨代替商品 HF帯モジュールタイプリーダライタ オムロンにて該当商品なし 形4S2VR-V720-HMC73 形4S2VR-V720-HMC73T 形4S2VR-V700-A30 ISO/IEC18000-3(15693)対応のモジュールタイプリーダライタ 2010年3月末生産終了予定推奨代替商品をご利用いただいた場合の注意点 ISO/...

  • 生産終了品/推奨代替品

    ...ーズ 4S2VR-V720-KRシリーズ 4S2VR-V720シリーズ 61 61F-GP-N□ 61F-GPN-BT / -BC 61F-GPN-V50 61F-UHS / -HSL 61K 61R A165□-BA A22K A2B A2T A30 A30K A30□ A3B / M2BJ-B A3EJ (M2EJ) A3FA(M2FA) A3G(M2G) A3L A3PA / A3PB A3PJ A3PT A3P□N A3P(超高輝度タイプ) A3SA / A3SJ A3S(超高輝度タイプ) A3T(M2T表示灯) A3V A4PJ A6B A6ER A6MS A7C A7E A7F A7MA, A7M, NRT, SRT, LRT A7SS / A7AS A8G A8M A8N A8W A9P A9S A9T...

  • 推奨代替品ガイド

    ...報出力・異常表示機能同等 アラーム表示 A10 A11/異常電流値 A12 ON A21/異常電圧値 A23/交換時値 A23/HOT ON A30/温度 ON 遮断機能同等 ※ 過熱警報状態が3時間以上継続した場合、この警報状態を解除できなくなります。 チャンネルON/OFF切替キーの動作表...

  • ...ピュアホワイト 青 黒 ピュアホワイト 青 黒 形A3Dシリーズ形A3Cシリーズ形A16 シリーズ形A22 シリーズ形A30 シリーズ形A3Uシリーズ アンバー 注1.表示灯の形式は、形M□□シリーズになります。 注2. ピュアイエロー:純黄、 ピュアホワイト:純白です。...

  • カタログ

    ... terminal block type. A22NZ-A-B103 A22NZ-A-B203 A22Z-3500-1 9 to 11 dia. A22Z-3500-2 For flat models A22Z-3600F For projection models A22Z-3600T For full-guard models A22Z-3600G Round A22Z-A30 Plastic connector used to extend a cable from the switch box. Refer to page 95 for details. Used to prevent dust or water from entering the Operation Unit. Color: opaque Material: silicon For 22.3 and 25.5-mm panel holes diameter. Knob-type and key-type selector switches cannot be used. Cannot be used together with legend plate frame. Use ...

  • カタログ

    ...+0.4 0 Operation Unit 3.2 +0.2 0 dia. Rubber washer (provided with the Operation Unit) 24.1+0.4 0 Common Note 16 Panel Hole of 30-mm Diameter • Insert the A22Z-A30 (Order Separately) between the Operation Unit and Panel, and tighten the Tightening Nut. Before tightening, check that the supplied rubber washer is present between the Operation Unit and the panel, and between the 30-dia. Resin Attachment and the panel. * Switches with an IP69K degree of protection do not support the 30dia. 22 dia. Dimension A Dimension B 22.3 +0.4 0...

  • カタログ

    ...,265 F3SJ-A1445P20 F3SJ-A1445N20 96 1,445 F3SJ-A1505P20 F3SJ-A1505N20 100 1,505 Number of Beams Protective Height (mm) * * Protective Height (mm) = Total sensor length * Protective Height (mm) = Total sensor length F3SJ-...

  • カタログ

    ...1m 2m 0.5 m 1m 2m XW2Z-050J-A28 XW2Z-100J-A28 XW2Z-200J-A28 XW2Z-050J-A31 XW2Z-100J-A31 XW2Z-200J-A31 XW2Z-050J-A28 XW2Z-100J-A28 XW2Z-200J-A28 XW2Z-050J-A30 XW2Z-100J-A30 XW2Z-200J-A30 Ordering Information Servo Relay Unit cable (Position Control Unit) * Product no longer available to order. B-21 AC Servomotor/Drive G5-series Communication Cables MECHATROLINK-II Communications MECHATROLINK-related Devices and Cables (Manufactured by Yaskawa Corporation) Name Length MECHATROLINK-II Cables (without ring core and USB connector on both ends) * Can be connected to R88D-...

  • カタログ

    ...LOW output: OFF (normally ON) ON A21 Maintenance forecast monitor LFE output: OFF (normally ON) ON A23 Overheating alarm LFE output: OFF (normally ON) ON A23/HOT Over-temperature TMP output: OFF (normally ON) ON ...

  • カタログ

    ...7,650 2m 形XW2Z-200J-A31 9,200 0.5m 形XW2Z-050J-A28 7,450 1m 形XW2Z-100J-A28 8,000 2m 形XW2Z-200J-A28 9,550 0.5m 形XW2Z-050J-A30 7,650 1m 形XW2Z-100J-A30 8,500 2m 形XW2Z-200J-A30 9,800 0.5m 形XW2Z-050J-A29 8,150 1m 形XW2Z-100J-A29 8,700 2m 形XW2Z-200J-A29 10,300 0.5m 形XW2Z-050J-A32 8,700 1m 形XW2Z-100J-A32 9,450 2m 形XW2Z-200J-A32 10,700 0.5m 形...

  • カタログ

    ...104 103 102 101 100 015 014 013 012 011 010 009 008 007 006 005 004 003 002 001 000 A34 A33 A32 A31 A30 A29 A28 A27 A26 A25 A24 A23 A22 A20 A21 A19 A18 A17 A16 A15 A14 A13 A12 A11 A10 A9 A8 A7 A6 A5 A4 A3 A2 A1 A34 A33 A32 A31 ...

  • マニュアル

    ...-CPU21 For CJ1M-CPU22 For CJ1M-CPU23 0.5 m XW2Z-050J-A33 1m XW2Z-100J-A33 0.5 m XW2Z-050J-A28 1m XW2Z-100J-A28 2m XW2Z-200J-A28 0.5 m XW2Z-050J-A30 1m XW2Z-100J-A30 2m XW2Z-200J-A30 General-purpose I/O Cables For FQM1-MMP22 Special I/O Cables For CQM1H-PLB21 For CQM1-CPU43-V1 0.5 m XW2Z-050J-A3 1m XW2Z-100J-A3  Control Cables (for CN1) Specifications Connector-Terminal Block Cables General-purpose Control Cables 2-13 Model 1m XW2Z-100J-B28 2m XW2Z-200J-B28...

  • マニュアル

    ... current tripping The target output cuts off. Total output current tripping All branch outputs cut off. Undervoltage detection No cutoff operation Error code Output status Error A23 Maintenance forecast monitor No cutoff operation A23/HOT Overheating alarm No cutoff operation ...

  • マニュアル

    ... and detected value are alternated on the display for each item. Displays the estimated number of years until the replacement time. Error code Output status Error A23 Maintenance forecast monitor No cutoff operation A23/HOT Overheating alarm No cutoff operation ...

  • マニュアル

    ... outputs is displayed using LED illumination. After flashing for 3 s Branch output 1 waiting for cutoff (connected) Press for 3 s. * 2 3 2 3 Error code A10 A11 A12 A21 A23 A23/HOT A30 4 5 6 V A Yrs ° C s Error Abnormal voltage tripping Abnormal current tripping Total output current tripping Undervoltage detection Maintenance forecast monitor Overheating alarm Over-temperature Output status All branch outputs cut off. The target output cuts off. All branch outputs cut off. No cutoff operation No cutoff operation No cutoff operation No cutoff operation 1 2 3 4 5 6...

  • マニュアル

    ...-S displays alarms according to parameters set in Setting Mode. The display alternates between the alarm number and the detected value for each item. Coupling marks OMRON Corporation (Manufacturer) Display A10 A11 A12 A21 A23 A23/HOT ...

  • マニュアル

    ...R54 R53 R52 R64 R63 R62 R61 R60 A8 A7 A6 A5 A4 A16 A15 A14 A13 A12 A24 A23 A22 A21 A20 A32 A31 A30 A29 A28 A40 A39 A38 A37 A36 A48 A47 A46 A45 A44 A56 A55 A54 A53 A52 A64 A63 A62 A61 A60 インスタンス 147 D7 D6 D5 D4 D3 Generic Status+IN データ D15 D14 D13 D12 D11 スライス IO IN Data(サイズ可変) 備考 IN データ D2 D1 D0 D10 R3 R11 R19 R27 R35 R43 R51...

  • マニュアル

    ...せん × 形 XW2Z-□□0J-A27 形 XW2Z-□□0J-A33 × 形 CJ1M-CPU2□用 形 FQM1-MMA22 用 形 FQM1-MMP22 用 形 XW2B-20J6-8A 形 XW2B-40J6-9A 形 ZW2B-80J7-5B 形 XW2Z-□□0J-A30 ― * 形 ZW2B-80J7-12B ― 形 XW2Z-□□0J-A30 * 形 ZW2B-80J7-5B 形 XW2Z-□□0J-...

  • マニュアル

    ... 形 XW2Z-100J-A7 1m 形 XW2Z-100J-A33 0.5m 形 XW2Z-050J-A28 汎用入出力ケーブル 1m 形 XW2Z-100J-A28 2m 形 XW2Z-200J-A28 形 FQM1-MMP22 用 0.5m 形 XW2Z-050J-A30 特殊入出力ケーブル 1m 形 XW2Z-100J-A30 2m 形 XW2Z-200J-...

  • マニュアル

    ...冷却するための機器を駆動することも可能です。 温度出力の設定範囲は、25∼90℃です。 ・7 セグメント LED に異常コード「A30」と温度(℃)を交互に表示・外部出力端子 TMP(温度出力)を ON(フォトスイッチ出力を OFF) となります。 ■ 交換時期お知らせ機能通電時...