全 490 件が検索されました。(441 - 460件を表示)
- 商品情報
... voltage Output type Judgment output: Transistor Comparative output: HH, H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: 0.00 to 199.99 mV B: 0.000 to 19.999 mV C: ±100.00 mV D: ±199.99 mV Accuracy A: ±0.1% ...
- 商品情報
...Output type Judgment output: Transistor Comparative output: HH, H, PASS, L, LL Transfer output: Linear voltage Voltage measurement input Measurement range A: 0.00 to 199.99 mV B: 0.000 to 19.999 mV C: ±100.00 mV D: ±199.99 mV Accuracy A: ±0.1% ...
- 商品情報
...Input type DC current Output type Judgment output: Transistor Comparative output: HH, H, PASS, L, LL Transfer output: BCD Current measurement input Measurement range A: ±199.99 mA B: ±19.999 mA C: ±1.9999 mA D: 4.000 to 20.000 mA Accuracy ±0.1% ...
- 商品情報
...Input type DC current Output type Judgment output: Transistor Comparative output: HH, H, PASS, L, LL Transfer output: BCD Current measurement input Measurement range A: ±199.99 mA B: ±19.999 mA C: ±1.9999 mA D: 4.000 to 20.000 mA Accuracy ±0.1% ...
- 商品情報
...min. Measurement range F1: 10 ms to 3200 s F2: 20 ms to 3200 s F3: 10 ms to 3200 s F4: 10 ms to 3200 s F5: 0 to 4 gigacounts F6: 0 to 4 gigacounts Accuracy ±0.08% rdg ±1 digit (23±5 ℃, for voltage pulse/open collector sensors) Number of input 5 point Input method NO-Voltage contact/NPN open collector Event name Hold input Reset input Connection method Terminal blocks Contact ON: 1 kΩ max. OFF: 100 kΩ min. No-contact ON residual voltage: 2 V max. OFF leakage current: 4 mA max. Maximum applied voltage: ...
- 商品情報
...上 計測範囲 F1: 10ms~3200s F2: 20ms~3200s F3: 10ms~3200s F4: 10ms~3200s F5: 0~4ギガカウント F6: 0~4ギガカウント 測定精度 ±0.08% rdg±1ディジット (23±5℃、センサが電圧パルス/オープンコレクタタイプの時) 入力点数 5点 入力方式 無電圧接点/NPNオープンコレクタ 信号名 ホ...
- 商品情報
...min. Measurement range F1: 10 ms to 3200 s F2: 20 ms to 3200 s F3: 10 ms to 3200 s F4: 10 ms to 3200 s F5: 0 to 4 gigacounts F6: 0 to 4 gigacounts Accuracy ±0.08% rdg ±1 digit (23±5 ℃, for voltage pulse/open collector sensors) Number of input 5 point Input method NO-Voltage contact/NPN open collector Event name Hold input Reset input Connection method Terminal blocks Contact ON: 1 kΩ max. OFF: 100 kΩ min. No-contact ON residual voltage: 2 V max. OFF leakage current: 4 mA max. Maximum applied voltage: ...
- 商品情報
...上 計測範囲 F1: 10ms~3200s F2: 20ms~3200s F3: 10ms~3200s F4: 10ms~3200s F5: 0~4ギガカウント F6: 0~4ギガカウント 測定精度 ±0.08% rdg±1ディジット (23±5℃、センサが電圧パルス/オープンコレクタタイプの時) 入力点数 5点 入力方式 無電圧接点/NPNオープンコレクタ 信号名 ホ...
- 商品情報
...min. Measurement range F1: 10 ms to 3200 s F2: 20 ms to 3200 s F3: 10 ms to 3200 s F4: 10 ms to 3200 s F5: 0 to 4 gigacounts F6: 0 to 4 gigacounts Accuracy ±0.08% rdg ±1 digit (23±5 ℃, for voltage pulse/open collector sensors) Number of input 5 point Input method NO-Voltage contact/NPN open collector Event name Hold input Reset input Connection method Terminal blocks Contact ON: 1 kΩ max. OFF: 100 kΩ min. 03 タイムインターバルメータ K3HB-PNB-CPAC11 AC100-...
- 商品情報
...上 計測範囲 F1: 10ms~3200s F2: 20ms~3200s F3: 10ms~3200s F4: 10ms~3200s F5: 0~4ギガカウント F6: 0~4ギガカウント 測定精度 ±0.08% rdg±1ディジット (23±5℃、センサが電圧パルス/オープンコレクタタイプの時) 入力点数 5点 入力方式 無電圧接点/NPNオープンコレクタ 信号名 ホ...
- 商品情報
...min. Measurement range F1: 10 ms to 3200 s F2: 20 ms to 3200 s F3: 10 ms to 3200 s F4: 10 ms to 3200 s F5: 0 to 4 gigacounts F6: 0 to 4 gigacounts Accuracy ±0.08% rdg ±1 digit (23±5 ℃, for voltage pulse/open collector sensors) Number of input 5 point Input method NO-Voltage contact/NPN open collector Event name Hold input Reset input Connection method Terminal blocks Contact ON: 1 kΩ max. OFF: 100 kΩ min. 03 タイムインターバルメータ K3HB-PNB-CPAC11 AC/...
- 商品情報
...上 計測範囲 F1: 10ms~3200s F2: 20ms~3200s F3: 10ms~3200s F4: 10ms~3200s F5: 0~4ギガカウント F6: 0~4ギガカウント 測定精度 ±0.08% rdg±1ディジット (23±5℃、センサが電圧パルス/オープンコレクタタイプの時) 入力点数 5点 入力方式 無電圧接点/NPNオープンコレクタ 信号名 ホ...
- 商品情報
...min. Measurement range F1: 10 ms to 3200 s F2: 20 ms to 3200 s F3: 10 ms to 3200 s F4: 10 ms to 3200 s F5: 0 to 4 gigacounts F6: 0 to 4 gigacounts Accuracy ±0.08% rdg ±1 digit (23±5 ℃, for voltage pulse/open collector sensors) Number of input 5 point Input method NO-Voltage contact/NPN open collector Event name Hold input Reset input Connection method Terminal blocks Contact ON: 1 kΩ max. OFF: 100 kΩ min. 03 タイムインターバルメータ K3HB-PNB-CPAC21 AC100-...
- 商品情報
...上 計測範囲 F1: 10ms~3200s F2: 20ms~3200s F3: 10ms~3200s F4: 10ms~3200s F5: 0~4ギガカウント F6: 0~4ギガカウント 測定精度 ±0.08% rdg±1ディジット (23±5℃、センサが電圧パルス/オープンコレクタタイプの時) 入力点数 5点 入力方式 無電圧接点/NPNオープンコレクタ 信号名 ホ...
- 商品情報
... 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF pulse width of 9 µs min. Measurement range F1 to F6: 0.5 mHz to 50 kHz (for voltage pulse/open collector sensors) Accuracy F1, F6: ±0.006% ...
- 商品情報
...ス幅 9µs以上 計測範囲 F1~F6: 0.5mHz~50kHz (センサが電圧パルス/オープンコレクタタイプの時) 測定精度 F1、F6: ±0.006% rdg±1ディジット F2~F5: ±0.02% rdg±1ディジット (23±5℃、センサが電圧パルス/オープンコレクタタイプの時) 入力点数 5点 入力方式 無電圧...
- 商品情報
... 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF pulse width of 9 µs min. Measurement range F1 to F6: 0.5 mHz to 50 kHz (for voltage pulse/open collector sensors) Accuracy F1, F6: ±0.006% ...
- 商品情報
...ス幅 9µs以上 計測範囲 F1~F6: 0.5mHz~50kHz (センサが電圧パルス/オープンコレクタタイプの時) 測定精度 F1、F6: ±0.006% rdg±1ディジット F2~F5: ±0.02% rdg±1ディジット (23±5℃、センサが電圧パルス/オープンコレクタタイプの時) 入力点数 5点 入力方式 無電圧...
- 商品情報
... 2 V, input impedance: 10 kΩ Open collector 50 kHz max. ON/OFF pulse width of 9 µs min. Measurement range F1 to F6: 0.5 mHz to 50 kHz (for voltage pulse/open collector sensors) Accuracy F1, F6: ±0.006% ...
- 商品情報
...ス幅 9µs以上 計測範囲 F1~F6: 0.5mHz~50kHz (センサが電圧パルス/オープンコレクタタイプの時) 測定精度 F1、F6: ±0.006% rdg±1ディジット F2~F5: ±0.02% rdg±1ディジット (23±5℃、センサが電圧パルス/オープンコレクタタイプの時) 入力点数 5点 入力方式 無電圧...