全 429 件が検索されました。(421 - 429件を表示)

  • 商品情報

    ...Z: ON/OFF-duty adjustable flicker toff: Flicker OFF start (Ⅰ) ton: Flicker ON start (Ⅰ) Control output (Contact output) Time-limit SPDT + instantaneous SPDT (Can be used as a time-limit DPDT output.) Switching capacities: 5 A at 250 VAC/30 VDC, resistive load (...

  • 商品情報

    ... adequately switch 5 mA at 10 V. Voltage input Hight level: 4.5 to 30 VDC Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ) Contact output SPST-NO 3 A at 250 VAC/30 VDC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) Solid-state output NPN 30 VDC max., 100 mA max. 03 電子カウンタ(DIN72×72) H7BX-A https://www.fa.omron.co.jp/product/item/H7BX-A/en/ Residual voltage 1.5 V max.DCCapacity value: Approx. 1 V...

  • 商品情報

    ... adequately switch 5 mA at 10 V. Voltage input Hight level: 4.5 to 30 VDC Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ) Contact output SPST-NO 3 A at 250 VAC/30 VDC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) 03 電子カウンタ(DIN72×72) H7BX-AD1 Display https://www.fa.omron.co.jp/product/item/H7BX-AD1/en/ Solid-state output NPN 30 VDC max., 100 mA max. Residual voltage 1.5 V max.DCCapacity value: Approx. 1 ...

  • 商品情報

    ... mA at 10 V. Voltage input Hight level: 4.5 to 30 VDC Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ) Contact output 2 stages of SPST-NO 3 A at 250 VAC/30 VDC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) Solid-state output NPN 30 VDC max., 100 mA max. Residual voltage 1.5 V max.DCCapacity value: Approx. 1 V Leakage current 0.1 mA max. Display method 7-segment backlit negative transmissive LCD Digits 6 digit Character height Count value: ...

  • 商品情報

    ... mA at 10 V. Voltage input Hight level: 4.5 to 30 VDC Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ) Contact output 2 stages of SPST-NO 3 A at 250 VAC/30 VDC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) Solid-state output NPN 30 VDC max., 100 mA max. Residual voltage 1.5 V max.DCCapacity value: Approx. 1 V Leakage current 0.1 mA max. Display method 7-segment backlit negative transmissive LCD Digits 6 digit Character height Count value: ...

  • 商品情報

    ...Waterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual, DeviceNet connector (made from Hirose), Crimp terminals (made from Hirose) Weight Approx. 300 g DeiceNet Communications protocol Conforms to DeviceNet Remote IO communications Master-Slave connection (Poll/Bit-Strobe/...

  • 商品情報

    ...子 (ヒロセ電機製) 質量 約300g DeiceNet 通信プロトコル DeviceNet準拠 リモートI/O通信機能 Master/Slaveコネクション(Poll/Bit-Strobe/COS/Cyclic) デバイスネット(DeviceNet)通信規約準拠 I/O割付設定 コンフィグレータによる任意のIN-OUTデータの割り付け DeviceNet固有のパラメータやデ...

  • 商品情報

    ...Waterproof packing, Fixtures, Terminal Cover, Unit label, Instruction manual, DeviceNet connector (made from Hirose), Crimp terminals (made from Hirose) Weight Approx. 300 g DeiceNet Communications protocol Conforms to DeviceNet Remote IO communications Master-Slave connection (Poll/Bit-Strobe/...

  • 商品情報

    ...子 (ヒロセ電機製) 質量 約300g DeiceNet 通信プロトコル DeviceNet準拠 リモートI/O通信機能 Master/Slaveコネクション(Poll/Bit-Strobe/COS/Cyclic) デバイスネット(DeviceNet)通信規約準拠 I/O割付設定 コンフィグレータによる任意のIN-OUTデータの割り付け DeviceNet固有のパラメータやデ...