全 27 件が検索されました。(21 - 27件を表示)
- 商品情報
... speed High speed Size 120 x 120 x t38 mm Rated voltage 115 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.190 A 60 Hz: 0.170 A Rated input (Nominal value) 50 Hz: 15 ...
- 商品情報
... speed High speed Size 80 x 80 x t25 mm Rated voltage 115 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.085 A 60 Hz: 0.070 A Rated input (Nominal value) 50 Hz: 7 ...
- 商品情報
... speed High speed Size 92 x 92 x t25 mm Rated voltage 115 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.125 A 60 Hz: 0.100 A Rated input (Nominal value) 50 Hz: 13 ...
- 商品情報
... speed High speed Size 120 x 120 x t25 mm Rated voltage 200 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.090 A 60 Hz: 0.075 A Rated input (Nominal value) 50 Hz: 14 ...
- 商品情報
... speed Low speed Size 120 x 120 x t25 mm Rated voltage 200 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.080 A 60 Hz: 0.060 A Rated input (Nominal value) 50 Hz: 12 ...
- 商品情報
... speed High speed Size 120 x 120 x t38 mm Rated voltage 200 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.110 A 60 Hz: 0.100 A Rated input (Nominal value) 50 Hz: 15 ...
- 商品情報
... speed Low speed Size 120 x 120 x t38 mm Rated voltage 200 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.080 A 60 Hz: 0.070 A Rated input (Nominal value) 50 Hz: 11 ...