全 27 件が検索されました。(1 - 20件を表示)
- カタログ
... Cover (included with CPU Units) Power Supply Units 90 90 14.7 65 81.6 W RS-422A Adapter CJ1W-CIF11 W=27: CJ1W-PD022 W=45: CJ1W-PA202 W=80: CJ1W-PA205R CJ1W-PA205C W=60: CJ1W-PD025 38.8 34 CPU Units CJ2H-CPU6@-EIP 2.7 66.2 SYSMAC CJ2H CPU64-EIP PROGRAMMABLE CONTROLLER 2.7 CJ2M-CPU1@ CJ2M-CPU3@ CJ2H-CPU6@ 66.2 2.7 2.7 76.2 76.2 MS NS COMM 100M 10M RUN ERR/ALM INH PRPHL COMM BKUP UNIT No. OPEN SW SETTING BATTERY NODE No. MCPWR BUSY x16 1...
- カタログ
...CJ1W-TER01 14.7 14.7 65 81.6 W ●RS-422A変換アダプタ形CJ1W-CIF11 W=27:形CJ1W-PD022 W=45:形CJ1W-PA202 W=80:形CJ1W-PA205R 形CJ1W-PA205C W=60:形CJ1W-PD025 38.8 CADデータ 34 ●CPUユニット形CJ2H-CPU6□-EIP CADデータ 2.7 66.2 SYSMAC CJ2H CPU64-EIP PROGRAMMABLE CONTROLLER 形CJ2H-CPU6□ 2.7 CADデータ 66.2 形CJ2M-CPU3□ CADデータ 2.7 形CJ2M-CPU1□ 2.7 76....
- カタログ
....3 kg EN61000-6-4/FCC/ICES/RCM/KC LR/DNV/EN60945 *8 Internal power consumption (normal *2 / maximum *3) 7 W/22 W RS-232C (Interface terminal) Serial communication USB (interface terminal) Yes (RJ45) 11 W/41 W 14 ...
- カタログ
...Conducted emissions Conforms to EN 61204-3 Class B, EN 55011 Class B Radiated emissions Conforms to EN 61204-3 Class B, EN 55011 Class B EMS Conforms to EN 61204-3 high severity levels Safety standards UL 508 (For 30 ...
- マニュアル
... power supply provides power, and the "current is limited to 8 A max. (including shortcircuit)" or "circuit protection such as a fuse is used to limit the current, which has a rating of 4.2 A max." (24 VDC power supply). Recommended power supply: OMRON S8VS (30 ...
- マニュアル
... power supply provides power, and the "current is limited to 8 A max. (including shortcircuit)" or "circuit protection such as a fuse is used to limit the current, which has a rating of 4.2 A max." (24 VDC power supply). Recommended power supply: OMRON S8VS (30 ...
- マニュアル
... power supply provides power, and the "current is limited to 8 A max. (including shortcircuit)" or "circuit protection such as a fuse is used to limit the current, which has a rating of 4.2 A max." (24 VDC power supply). Recommended power supply: OMRON S8VS (30 ...
- マニュアル
... power supply provides power, and the "current is limited to 8 A max. (including shortcircuit)" or "circuit protection such as a fuse is used to limit the current, which has a rating of 4.2 A max." (24 VDC power supply). Recommended power supply: OMRON S8VS (30 ...
- マニュアル
... power supply provides power, and the "current is limited to 8 A max. (including shortcircuit)" or "circuit protection such as a fuse is used to limit the current, which has a rating of 4.2 A max." (24 VDC power supply). Recommended power supply: OMRON S8VS (30 ...
- 商品情報
... speed High speed Size 120 x 120 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.180 A 60 Hz: 0.150 A Rated input (Nominal value) 50 Hz: 14 ...
- 商品情報
... speed Low speed Size 120 x 120 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.140 A 60 Hz: 0.120 A Rated input (Nominal value) 50 Hz: 12 ...
- 商品情報
... speed High speed Size 120 x 120 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.230 A 60 Hz: 0.220 A Rated input (Nominal value) 50 Hz: 15 ...
- 商品情報
... speed Low speed Size 120 x 120 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.170 A 60 Hz: 0.150 A Rated input (Nominal value) 50 Hz: 11 ...
- 商品情報
... speed High speed Size 80 x 80 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.097 A 60 Hz: 0.080 A Rated input (Nominal value) 50 Hz: 7 ...
- 商品情報
... speed Low speed Size 80 x 80 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.063 A 60 Hz: 0.055 A Rated input (Nominal value) 50 Hz: 5 ...
- 商品情報
... speed High speed Size 80 x 80 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.140 A 60 Hz: 0.115 A Rated input (Nominal value) 50 Hz: 10 ...
- 商品情報
... speed Low speed Size 80 x 80 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.090 A 60 Hz: 0.080 A Rated input (Nominal value) 50 Hz: 7 ...
- 商品情報
... speed High speed Size 92 x 92 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.150 A 60 Hz: 0.130 A Rated input (Nominal value) 50 Hz: 13 ...
- 商品情報
... speed Low speed Size 92 x 92 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.100 A 60 Hz: 0.085 A Rated input (Nominal value) 50 Hz: 7 ...
- 商品情報
... speed High speed Size 120 x 120 x t25 mm Rated voltage 115 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.160 A 60 Hz: 0.130 A Rated input (Nominal value) 50 Hz: 14 ...