全 31 件が検索されました。(21 - 31件を表示)
- マニュアル
.... 17 Ω min. 34 Ω min. ON: 362.5 ± 5 V OFF: 355 ± 5 V LED ON (Lit) Parallel interlocking operation function 5 units max. ON: 725 ± 5 V OFF: 710 ± 5 V 120 W, 180 Ω 120 W, 20 Ω 120 W, 180 Ω × 2 in series 10 s max. 0.5 s max. 10 s max. Allowable operation cycle Cycle 1/10 (ON for 10 s, OFF for 90 s) Cycle 1/80 Cycle 1/10 (ON for 0.5 s, OFF for 40 s) (ON for 10 s, OFF for 90 s) Power consumption Instantaneous ...
- マニュアル
... : 362.5 ± 5 V OFF: 355 ± 5 V Operating voltage ON/OFF Operation indication LED ON (Lit) Parallel interlocking operation function 5 units max. ON : 725 ± 5 V OFF: 710 ± 5 V 120 W, 180 Ω Resistance 120 ...
- マニュアル
.... 34 Ω min. ON : 362.5 ± 5 V OFF: 355 ± 5 V LED ON (Lit) Parallel interlocking operation function 5 units max. Built-in resistor ON : 725 ± 5 V OFF: 710 ± 5 V 120 W, 180 Ω 120 W, 20 Ω 120 W, 180 Ω × 2 in series Allowable consecutive ON time 10 s max. 0.5 s max. 10 s max. Allowable operation cycle Cycle 1/10 (ON for 10 s, OFF for 90 s) Cycle 1/80 (ON for 0.5 s, OFF for 40 s) Cycle 1/10 (ON for 10 s, OFF for 90 ...
- マニュアル
... capacity: 20 W, 50 (with 150C thermal switch) R88A-RR08050S Regeneration capacity: 20 W, 100 (with 150C thermal switch) R88A-RR080100S Regeneration capacity: 70 W, 47 (with 150C thermal switch) R88A-RR22047S1 Regeneration capacity: 180 ...
- マニュアル
... min. LED ON (Lit) Maximum number of units in parallel operation*2 5 units Built-in resistor Built-in resistance Allowable consecutive ON time Allowable operation cycle Protective functions Power consumption 120 W 180 Ω 120 ...
- マニュアル
... capacity: 20 W, 50 (with 150C thermal switch) R88A-RR08050S Regeneration capacity: 20 W, 100 (with 150C thermal switch) R88A-RR080100S Regeneration capacity: 70 W, 47 (with 170C thermal switch) R88A-RR22047S1 Regeneration capacity: 180 ...
- マニュアル
... Boost 1240h Voltage Compensation Gain 1 A046 Automatic Torque Boost 1241h Slip Compensation Gain 1 A047 1242h to Reserved 1244h 6-41 Parameter No. 5-49 − 5-46 5-144 R/W 20 to 100 1 [%] 5-72 R/W 0 to 255 1 [%] 5-49 − R/W 0 to 255 − − 1 [%] − − SYSDRIVE MX2 Series USER'S MANUAL (3G3MX2-A@@@@) 6-8 List of Modbus Communication (Modbus-RTU) Data Register No. Function name Parameter No. Monitor and setting parameters R/W Data Page resolution Internal DC Injection 1245h Braking Selection A051 00: Disabled 01: Enabled R/W 02: Enabled (...
- マニュアル
... Operation Manual (Cat. No. W344). [Receive message setting screen] ●Settings of RV_GETRVER receive message (normal message)
+“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " (1) (2) (3) (4) (5) (6) (7) (8) +"fwv"+"="+&(... - マニュアル
...の設定画面】 (1)受信メッセージ「RV_GETRVER」の設定(正常メッセージ) 【設定内容】
+“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(W(23),1)+ + ⑨ ⑩ ⑪ ⑫ ⑬ ⑭ ⑮ ⑯ ⑰ ⑱ ⑲ (2)受信メッセージ「RV_GETRERR」の設定(異常メッセージ:レスポンス) 【設定内容】 +“GETR”+&(W(1),4)+ + ① No. ① ②④ ⑤⑥⑧ ⑨⑩ ⑫⑭⑯ ③ ⑦ ⑪⑬⑮ ⑰ ⑱ ⑲ ② ③ ⑱ ⑲ コード内容タイプ:Code、デー... - マニュアル
...の設定画面】 (1)受信メッセージ「RV_GETRVER」の設定(正常メッセージ) 【設定内容】
+“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(W(23),1)+ + ⑨ ⑩ ⑪ ⑫ ⑬ ⑭ ⑮ ⑯ ⑰ ⑱ ⑲ (2)受信メッセージ「RV_GETRERR」の設定(異常メッセージ:レスポンス) 【設定内容】 +“GETR”+&(W(1),4)+ + ① No. ① ②④ ⑤⑥⑧ ⑨⑩ ⑫⑭⑯ ③ ⑦ ⑪⑬⑮ ⑰ ⑱ ⑲ ② ③ ⑱ ⑲ コード内容タイプ:Code、デー... - マニュアル
...(2) 0.075 x 4 = 0.30 A(≤0.6 A) (2) x 26V = 7.8 W 24 V (3) 0.06 x 2 + 0.3 = 0.42 A(≤0.8 A) (3) x 24 V = 10.08 W Total --- 19.08 W (≤ 20.5 W) • Peripheral Interface Unit (IP006) • SYSMAC LINK Units (SLK22): • Contact Output Units (OC221): • No-Voltage Contact Input Units (ID001): 38 Power consumption 5V 1 6 2 Section Maximum Current and Power Supplied • High-density and Mixed I/O Units (MD215): • Current for MD215: Example 4 1 0.3 A Assume that the following Units ...