全 31 件が検索されました。(1 - 20件を表示)

  • カタログ

    ...Regeneration process capacity: 60 W, 16 Ω R88A-RR30016 R88D-1SN15H-ECT-51 Regeneration process capacity: 60 W, 17 Ω R88A-RR30017 R88D-1SN04L-ECT-51/-1SN08H-ECT-51/-1SN10H-ECT-51/ -1SN20F-ECT-51 */-1SN30F-ECT-51 * Regeneration process capacity: 60 ...

  • カタログ

    ...R88D-1SN55F-ECT/-1SN75F-ECT Regeneration process capacity: 60 W, 16 Ω R88A-RR30016 R88D-1SN15H-ECT Regeneration process capacity: 60 W, 17 Ω R88A-RR30017 R88D-1SN04L-ECT/-1SN08H-ECT/-1SN10H-ECT/ -1SN20F-ECT */-1SN30F-ECT * Regeneration process capacity: 60 ...

  • カタログ

    ...: 60 W, 8 Ω R88A-RR30008 R88D-1SAN20H-ECT Regeneration process capacity: 60 W, 10 Ω R88A-RR30010 R88D-1SAN15H-ECT Regeneration process capacity: 60 W, 14 Ω R88A-RR30014 R88D-1SAN08H-ECT/-1SAN10H-ECT/-1SAN20F-ECT * Regeneration process capacity: 60 ...

  • カタログ

    ... use above cable and connector together. Peripheral Devices (External Regeneration Resistors, Reactors, Mounting Brackets) External Regeneration Resistors Specifications Model 80 W 50 Ω R88A-RR08050S 80 W 100 Ω R88A-RR080100S 220 W 47 Ω R88A-RR22047S1 500 ...

  • カタログ

    ...environment 3-phase 400-V class 3G3AX-RBU41 *1 34 Ω min. ON: 725 ± 5 V OFF: 710 ± 5 V (-5% or -10% setting available *2) 3G3AX-RBU22 3G3AX-RBU41 *1 Internal resistance 120 W 180 Ω 120 W 20 Ω 120 W 180 Ω × 2 in series Allowable continuous ON time 10 s max. 0.5 s max. 10 s max. Allowable operation cycle Cycle 1/10 (ON for 10 s/OFF for 90 s) Cycle 1/80 (ON for 0.5 s/OFF for 40 s) Cycle 1/10 (ON for 10 s/OFF for 90 s)...

  • カタログ

    ... V, OFF: 710 ± 5 V (−5% or −10% setting available) 17 Ω min. 17 Ω min. ON: 362.5 ± 5 V, OFF: 355 ± 5 V (−5% or −10% setting available) LED ON (Lit) 5 units max. 120 W, 180 Ω 120 W, 20 Ω 120 W, 180 Ω × 2 in series 10 s max. 0.5 s max. 10 s max. Cycle 1/10 Cycle 1/80 Cycle 1/10 (ON for 10 s, OFF for 90 s) (ON for 0.5 s, OFF for 40 s) (ON for 10 s, OFF for 90 s) Instantaneous 0.73 ...

  • マニュアル

    ..., 50  (with 150C thermal sensor) R88A-RR08050S Regeneration process capacity: 20 W, 100  (with 150C thermal sensor) R88A-RR080100S Regeneration process capacity: 70 W, 47  (with 150C thermal sensor) R88A-RR22047S1 Regeneration process capacity: 180 ...

  • マニュアル

    ..., 50  (with 150C thermal sensor) R88A-RR08050S Regeneration process capacity: 20 W, 100  (with 150C thermal sensor) R88A-RR080100S Regeneration process capacity: 70 W, 47  (with 150C thermal sensor) R88A-RR22047S1 Regeneration process capacity: 180 ...

  • マニュアル

    ...り込んだり、 直接外部負荷を駆動することのできないプログラム用リレーです。 表記 5-3 内部補助リレー【W】 W 20. 02 ビット番号 02 チャネル番号 20 I/Oメモリ識別記号 W 5 範囲 W0 ∼ W99 CH(100 CH 分) 用途リレー回路の場合、同一のリレー接点を...

  • マニュアル

    ...定画面】 ●受信メッセージ「RV_RDCODE」の設定(正常メッセージ) 【設定内容】 +(W(2),2) +(W(3),1) +(W(10),4) + (W(12),6) + (W(15),4) + (W(17),6) + (W(20),4) + (W(22),24) + (W(34),16) + (W(42),2) + (W(43),2) + (W(44),2) + (W(45),4) + (W(47),20) + (W(57),12) + (W(63),1) + (W(64),1) + (W(90),40) + (W(110),40) + + [2A0D] No. 1 2 3 4 5※2 6 7 8 9 10 11...

  • マニュアル

    ...Overview The Work Area is part of the internal memory of the CPU Unit. It is used in programming. Unlike the input bits and output bits in the CIO Area, I/O to and from external devices is not refreshed for this area. Notation ...

  • マニュアル

    ...Overview The Work Area is part of the internal memory of the CPU Unit. It is used in programming. Unlike the input bits and output bits in the CIO Area, I/O to and from external devices is not refreshed for this area. Notation ...

  • カタログ

    ...Paint color *1 *2 *3 3-phase 200-V class 17 Ω min. 3-phase 400-V class RBU41*1 34 Ω min. ON : 725 ± 5 V OFF: 710 ± 5 V (-5% or -10% setting available) 120 W, 20 W 0.5 s max. Cycle 1/80 (ON for 0.5 s, OFF for 40 s) Instantaneous 6.6 kW Short-time rating 120 W 120 W, 180 W × 2 in series 10 s max. Cycle 1/10 (ON for 10 s, OFF for 90 s) Instantaneous 1.46 kW Short-time rating 240 W RBU21 17 Ω min....

  • マニュアル

    ...ch 6 Don’t use Don’t use ch 3 ch 3 ch 7 ch 7 FG FG 2-5-4 Power Supply The power supply specifications are as follows: 24 VDC (20.4 to 26.4 VDC) 15 W + 20% max. Use a power supply with a minimum capacity of 2 A. Be sure to consider the inrush current. 2-5-5 Ground Connect the ground wire to terminal 26. Ground to 100 Ω max. 18 Section Wiring CT Inputs and Control/Alarm Outputs 2-6 2-5-6 Thermocouple Input • The terminal polarity varies with the control point. Be ...

  • マニュアル

    ... Unit Resistor specip Units fi i fication ((per No. of Maximum Unit) Units number of Units connected (see note) 390 W, 40 Ω 1 2 520 W, 30 Ω 1 3 780 W, 20 Ω 1 2 2,400 W, 13.6 Ω 1 1 3,000 W, 10 Ω 1 1 390 W, 150 Ω 1 4 520 W, 100 Ω 1 3 780 W, 75 Ω 1 2 1,400 W, 50 Ω 1 2 1,560 W, 40 Ω 1 2 9,600 W 13.6 Ω 4 1 9,600 W 13.6 Ω 5 1 9,600 W 13.6 Ω 6 1 Approximate pp b ki...

  • マニュアル

    ...23P7 25P5 27P5 2011 2015 2018 2022 2015 2015 2022 2022 2022 70 W 200 Ω 70 W 200 Ω 260 W 100 Ω 260 W 70 Ω 390 W 40 Ω 520 W 30 Ω 780 W 20 Ω 2400 W 13.6 Ω 3000 W 10 Ω 4800 W 8 Ω 4800 W 6.8 Ω 3000 W 10 Ω 3000 W 10 Ω 4800 W 6.8 Ω 4800 W 6.8 Ω 4800 W 6.8 Ω 1 1 1 1 1 1 1 1 1 1 1 2 2 2 2 3 4 4 5 7 4 3 2 1 1 1 1 1 1 1 1 1 220% 125% 125%...

  • マニュアル

    ...2011 2015 2018 2022 2015 2015 2022 2022 2022 2022 2018 Resistor specifications 70 W, 200 Ω 70 W, 200 Ω 260 W, 100 Ω 260 W, 70 Ω 390 W, 40 Ω 520 W, 30 Ω 780 W, 20 Ω 2,400 W, 13.6 Ω 3,000 W, 10 Ω 4,800 W, 8 Ω 4,800 W, 6.8 Ω 4,800 W, 10 Ω 3,000 W 10 Ω 4,800 W, 6.8 Ω 4,800 W, 6.8 Ω 4,800 W, 6.8 Ω 4,800 W, 6.8 Ω 4,800 W, 8 Ω Number used 1 1 1 1 1 1 1 1 1 1 1 2 2 2...

  • マニュアル

    ...specifications Number Max. of parts number per Inverter --- PLKEB20P7 70 W,, 200 Ω PLKEB21P5 PLKEB22P2 PLKEB23P7 PLKEB25P5 PLKEB27P5 PLKEB40P7 260 W, 100 Ω 260 W, 70 Ω 390 W, 40 Ω 520 W, 30 Ω 780 W, 20...

  • マニュアル

    ...3G3IV-PLKEB4030 3G3IV-PLKEB4045 3G3IV-PLKEB4045 3G3IV-PLKEB4030 3G3IV-PLKEB4045 3G3IV-PLKEB4045 Resistor Specifications (per Unit) 70 W, 200 Ω 70 W, 200 Ω 260 W, 100 Ω 260 W, 100 Ω 390 W, 40 Ω 520 W, 30 Ω 780 ...

  • マニュアル

    ...3G3IV-PLKEB4045 3G3IV-PLKEB4045 3G3IV-PLKEB4045 3G3IV-PLKEB4037 3G3IV-PLKEB4045 Braking Resistor Unit Resistor Specifications (per Unit) 70 W, 200 Ω 70 W, 200 Ω 260 W, 100 Ω 260 W, 70 Ω 390 W, 40 Ω 520 W, 30 Ω 780 ...