全 792 件が検索されました。(361 - 380件を表示)

  • マニュアル

    ... is executed from a Shape Script Sequence. CAD data 3D CAD data for equipment or a part, which becomes the basis of 3D shape data. Use third party 3D CAD software to create CAD data. You can load CAD data files with a ....

  • マニュアル

    ... ports 2 Physical layer 10BASE-T, 100BASE-TX, or 1000BASE-T Frame length 1,514 bytes max. Media access method CSMA/CD Modulation Baseband Topology Star Baud rate 1 Gbps (1000BASE-T) max. Transmission media ...

  • マニュアル

    ...Number of ports 2 Physical layer 10BASE-T, 100BASE-TX, 1000BASE-T Frame length 1,514 bytes max. Media access method CSMA/CD Modulation Baseband Topology Star Baud rate 1 Gbps (1000BASE-T) Transmission media ...

  • マニュアル

    ... Ethernet connectors are provided below. Item 4-14 Specifications Physical layer 10BASE-T, 100BASE-TX or 1000BASE-T Frame length 1,514 bytes max. Media access method CSMA/CD Modulation Baseband Topology Star Transmission media ...

  • マニュアル

    ...FQ-WN0@@ Connects the Sensors to external devices such as the Touch Finder, computers, and PLCs. Standard RJ45 Ethernet Cable*1 --- Connects the Switching Hub to the Touch Finder, computers, and PLCs. Use a connector that complies with the FCC RJ45 standard. (...

  • マニュアル

    ...-WN0@@ Connects the Sensors to external devices such as the Touch Finder, computers, and PLCs. Standard RJ45 Ethernet Cable*1 --- Connects the Switching Hub to the Touch Finder, computers, and PLCs. Use a connector that complies with the FCC RJ45 standard. (...

  • マニュアル

    ... parallel output from the Sensor Data Unit. Connects the Sensors to external devices such as the Touch Finder, computers, and PLCs. Connects the Switching Hub to the Touch Finder, computers, and PLCs. Use a connector that complies with the FCC RJ45 standard. (...

  • マニュアル

    ... details. Insert the wiring method into £ in the model number as follows. Phillips screw = J, Slotted screw (rise up) = E, Push-in spring = P Refer to the XW2R (General-purpose devices) Data Sheet for details. Recommended EtherCAT and EtherNet/IP Communications Cables Use Straight ...

  • マニュアル

    .... • The cables may break. Confirm cable specifications and do not bend cables past their normal bending radius. • The Reader/Writer may be damaged. Never use an AC power supply. • Connect the Ethernet cable to a host device (e.g., Switching Hub or PLC) that supports ...

  • マニュアル

    ...3-6 GI-SMD1624 / GI-SID1224 Media access method CSMA/CD Modulation Baseband Transmission path Star, daisy chain, mixed (star and daisy chain), ring (DLR) Transmission rate 100M bit/s (100BASE-TX) Transmission media Twisted-pair cable (shielded: ...

  • マニュアル

    .... • The cables may break. Confirm cable specifications and do not bend cables past their normal bending radius. • The Reader/Writer may be damaged. Never use an AC power supply. • Connect the Ethernet cable to a host device (e.g., Switching Hub or PLC) that supports ...

  • マニュアル

    ...----- Name NJ Series CPU Unit (Built-in EtherNet/IP Port) Power Supply Unit Switching hub Sysmac Studio Sysmac Studio Project File OMRON PC (OS: Windows 10) USB cable (USB 2.0-compliant B-type connector) LAN cable (...

  • マニュアル

    ...1.44 OMRON Sysmac Studio Project File OMRON_V330_V430_NJ_ ETN(TCP)_V100. smc2 Ver. 1.00 --- PC (OS: Windows 10) --- --- USB cable (USB 2.0-compliant B-type connector) --- --- LAN cable (STP (shielded, twisted-pair) cable of Ethernet category 5 or higher) OMRON Code reader V330-F064N12M-NNX Ver. 2.1.0 OMRON PoE (Power over Ethernet) injector Select one that can be powered via Ethernet. --- --- 24 VDC power supply --- 6 5. Applicable Products and Support Tools • Configuration with V430-F PC (Sysmac Studio installed, OS: Windows 10) NJ301-1200 (Built-in EtherNet/IP Port) USB cable Switching...

  • マニュアル

    ...4.□□ OMRON OMRON OMRON OMRON CX-Programmer Network Configurator CX-Programmer Project File (Ladder Program) Network Configurator Project File OMRON PC (OS: Windows 10) USB cable (USB 2.0-compliant B-type connector) LAN cable (...

  • マニュアル

    ...OMRON OMRON OMRON OMRON OMRON ----OMRON OMRON --- Name NX Series CPU Unit (Built-in EtherNet/IP Port) Power Supply Unit Switching hub Sysmac Studio Sysmac Studio Project File PC (OS: Windows 10) LAN cable (...

  • マニュアル

    ...NJ-PA3001 W4S1-05C SYSMAC-SE2□□□ OMRON_V330_V430_NX_ ETN(TCP)_V100.csm2 --- Ver. 1.28 Ver. 1.00 V330-F064N12M-NNX Ver. 2.1.0 --- OMRON PC (OS: Windows 10) LAN cable (STP (shielded, twisted-pair) cable of Ethernet category 5 or higher) Code reader OMRON Power over Ethernet (PoE) single Select one that can be --- port injector 24 VDC power supply powered via Ethernet. --- 8 5. Applicable Products and Support Tools • Configuration with V430-F PC (Sysmac Studio installed, OS: Windows 10) NX1P2-9024DT (Built-in EtherNet/IP Port) Ethernet cable V430-WE-3M LAN cable 24 ...

  • マニュアル

    .... 9.72 Ver. 2.03 Ver. 1.00 --- --- OMRON CX-Programmer CX-Protocol CX-Protocol Project File (Ladder Program) PC (OS: Windows 10) USB cable (USB 2.0-compliant B-type connector) LAN cable (STP (shielded, twistedpair) cable of Ethernet category 5 or higher) Code reader V330-F064N12M-NNX Ver. 2.1.0 OMRON PoE (Power over Ethernet) injector Select one that can be --- ------- Ver. 1.00 ----- powered via Ethernet. 9 5. Applicable Products and Support Tools ・ Configuration with V430-F PC (OS: Windows 10, CX-One Installed) CJ2M-CPU11 CJ1W-ETN21 USB cable V430-F000M12M-SRX Switching hub (...

  • マニュアル

    ... number as follows. 0.5 m = 050, 1 m = 100, 1.5 m = 150, 2 m = 200, 3 m = 300, 5 m = 500 Refer to the XW2K Series Datasheet (Cat. No. G152) for details. Recommended EtherCAT and EtherNet/IP Communications Cables Use Straight ...

  • マニュアル

    ...LAN cable DC24V Manufacturer OMRON OMRON OMRON OMRON Name NX Series CPU Unit (Built-in EtherNet/IP Port) Switching hub Sysmac Studio Sysmac Studio Project File OMRON Computer (OS: Windows 10) LAN cable (...

  • マニュアル

    ...W4S1-05C Ethernet cable V430-WE-3M LAN cable DC24V Manufactur er OMRON OMRON OMRON OMRON OMRON OMRON OMRON - Name DC24V NX1P2-9024DT Computer (OS: Windows 10) LAN cable (STP (shielded, twisted-pair) cable of Ethernet category 5 or higher) Smart camera supply I/O cable V430-W8-3M Model NX Series CPU Unit (Built-in EtherNet/IP Port) Switching hub Sysmac Studio Sysmac Studio Project File I/O cable Ethernet cable DC24V Power camera) F430-F000M12M-SWA (Smart W4S1-05C SYSMAC-SE2□□□ OMRON_F430_NX_EIP_ V100.csm2 F430-F000M12M-SWA V430-W8-3M V430-WE-3M - Version Ver....