全 387 件が検索されました。(281 - 300件を表示)
- マニュアル
... above equation represents the sum of the communications times for each Slave in the network. The equations used to calculate the communications time (TRS) for different types of Slave are given below. Output Slaves with 8 or Less Bytes of Output TRT = 0.016 × ...
- マニュアル
... Method R88D-WNA5L-ML2 to R88D-WN04L-ML2, R88D-WNA5H-ML2 to R88D-WN04H-ML2, and R88D-WN08H-ML2 Servo Drivers (Single-phase Power Supply Input) AC power supply Surge absorber NFB Noise filter Contactor X1 R88D-WN@-ML2 ...
- マニュアル
...-resistance motor characteristics can be set for a general-purpose motor. The balance of the load is very different with different amounts of slip. Motor A’s torque characteristics Torque TA Torque Motor B’s torque characteristics TA Load torque ...
- マニュアル
... set value 4 Actual deceleration time Actual acceleration time F003/F203 F002/F202 Acceleration Time T S TS = ( J L + J M )× N M 9.55× (T S – T L ) Deceleration Time T B TB = JL :Inertia moment of the load converted to the motor shaft [kg·m2] JM :Inertia moment of the motor [kg·m2] NM :Motor rotation speed [r/min] TS :Max. acceleration torque with the Inverter driving [N·m] ...
- マニュアル
...Output frequency set value Actual acceleration time 4 Actual deceleration time F003/F203 F002/F202 Acceleration Time T S TS = (J L + JM)× NM 9.55× (T S – T L ) Deceleration Time T B TB = ( J L + J M )× N M 9.55× (T B + T L ) JL :Inertia moment of the load converted to the motor shaft [kg·m2] JM :Inertia moment of the motor [kg·m2] NM :Motor rotation speed [r/min] T S :Maximum acceleration torque with the Inverter driving [N·m] T B :Maximum deceleration torque with the Inverter driving [N·m] T L :...
- マニュアル
... is determined by the mechanical inertia moment and the motor torque. If you set a time shorter than the minimum time, an overcurrent/overvoltage trip may occur. Acceleration Time TS TS = (JL + JM) NM 9.55 (T S T L ) Deceleration Time ...
- マニュアル
...CNA FC U V CNB W L2 L3 L1C SG FC L2C F D CN2 FC E C CN1 G SM Single-phase: 100 VAC H TB Controller *1. For models with a single-phase power supply input (R88D-GTA5L/-GT01L/-GT02L/-GT04L/GT01H/-GT02H/-GT04H/-GT08H), the main circuit power supply input terminals are L1 and L3. • Ground the motor's frame to the machine ground when the motor is on a movable shaft. • Use a ground plate for the frame ground for each Unit, as shown in the above diagrams, and ground to a single point. • Use ground ...
- マニュアル
...CNA FC U V CNB W L2 L3 L1C SG FC L2C F D CN2 FC E C CN1 G SM Single-phase: 100 VAC H TB Controller *1. For models with a single-phase power supply input (R88D-GNA5L-ML2/-GN01L-ML2/-GN02L- ML2/-GN04L-ML2/-GN01H-ML2/-GN02H-ML2/-GN04H-ML2/-GN08H-ML2), the main circuit power supply input terminals are L1 and L3. Ground the motor's frame to the machine ground when the motor is on a movable shaft. Use a ground plate for the frame ground for each Unit, as shown in the ...
- マニュアル
...) trip may occur. The calculations of the minimum acceleration/deceleration time are as follows. Use as a reference. 5 Functions Acceleration time T S tS = ( JL + JM ) × NM 9.55 × ( TS − TL ) Deceleration time T B ...
- マニュアル
... running the Mobile Robot Software Suite. It has the ability to connect to, communicate with, and control the AIV fleet and its operation. The Enterprise Manager appliance includes: 10 l Intel® Xeon® CPU l 32 GB RAM l 4 ...
- マニュアル
...This chapter provides the technical specifications and physical dimensions of the EM2100 appliance. 9.1 Processing Specifications Table 9-1. Processing Specifications CPU Intel® Xeon ® CPU Memory 32 GB DDR3 Operating System SetNetGo Embedded LINUX Data Storage 4 ...
- マニュアル
... series G5 series Main circuit power supply input Control circuit power supply input External Regeneration Resistor connection terminals Motor connection terminals Terminal Symbol L1 L2 L3 L1C L2C TB B1 B3 B2 U V W G series Name Outline specifications Main circuit power supply 3-phase 200 to 230 VAC input Control circuit power supply Single-phase 200 to 230 VAC input External Internal Regeneration Resistor: Regeneration B2–B3 short-circuited Resistor External Regeneration connection Resistor: B1–B2 connected terminals Motor Motor output of phase U, phase connection V, and phase W terminals Terminal Symbol L1 L2 L3 CNA...
- マニュアル
...G5-ML2 series Main circuit power supply input Control circuit power supply input External Regeneration Resistor connection terminals Motor connection terminals Terminal Symbol L1 L2 L3 L1C L2C TB B1 B3 B2 U V W G-ML2 series Name Outline specifications Main circuit power supply 3-phase 200 to 230 VAC input Control circuit power supply Single-phase 200 to 230 VAC input External Internal Regeneration Resistor: Regeneration B2–B3 short-circuited Resistor External Regeneration connection Resistor: B1–B2 connected terminals Motor Motor output of phase U, phase connection V, and phase W terminals Terminal Symbol L1 L2 L3 CNA...
- マニュアル
... bytes of message is defined as the number of bytes of the data that come after the whether remote I/O communication is executed or not. Only message communication is executed (Remote I/O communication under suspension) Communication cycle time = 2 Note + 0.11 x ...
- マニュアル
... LD TR15) are used to read the input conditions previously stored at branch points. 302 Appendix B I/O Memory • Each TR bit can be used only once in one program section. • The status of TR bits cannot be changed from the CX-Programmer. ...
- マニュアル
...PULS(886) also executes pulse outputs for absolute positions. Output Required 428 D P: Port specifier C: Control data D: 1st destination word COMPARISON TABLE LOAD CTBL @CTBL 882 CTBL(882) P C TB P: Port specifier C: Control data ...
- マニュアル
... branch points. LD instructions (LD TR0 to LD TR15) are used to read the input conditions previously stored at branch points. • Each TR bit can be used only once in one program section. • The status of TR bits cannot be changed from the CX-Programmer. ...
- マニュアル
...PULS(886) also executes pulse outputs for absolute positions. Output Required 543 D P: Port specifier C: Control data D: 1st destination word COMPARISON TABLE LOAD CTBL @CTBL 882 CTBL(882) P C TB P: Port specifier C: Control data ...
- マニュアル
...C Control method 0000 hex Registers a target value comparison table and starts comparison. 0001 hex Registers a range comparison table and performs one comparison. 0002 hex Registers a target value comparison table. 0003 hex Registers a range comparison table. ...
- マニュアル
...13 30 32 31 18 36 27 37 6 +24V IN RUN RESET CLIM MING +5V OUT +5V IN ALM G24V EM CN 2 + DC 24V TB MD15 MD16 − X1 ※ NF + DC 24V X1 A B C フレームグランド GR Ro 制御 To 電源入力 R 主回路 T 直流電源フレームグランド GR モータ出力 − ポイント DC24Vは、CPU電源ユニットから供給します。 参照 ※ 制...