全 9 件が検索されました。(1 - 9件を表示)
- カタログ
... Ω (with fan) R88A-RR1K617 R88D-1SN08H-ECT-51/-1SN10H-ECT-51/ -1SN20F-ECT-51 */-1SN30F-ECT-51 */-1SN55F-ECT-51 * Regeneration process capacity: 640 W, 20 Ω (with fan) R88A-RR1K620 R88D-1SN20F-ECT-51/-1SN30F-ECT-51 Regeneration process capacity: 640 ...
- カタログ
...Regeneration process capacity: 640 W, 17 Ω (with fan) R88A-RR1K617 R88D-1SN08H-ECT/-1SN10H-ECT/-1SN20F-ECT */ -1SN30F-ECT */-1SN55F-ECT * Regeneration process capacity: 640 W, 20 Ω (with fan) R88A-RR1K620 R88D-1SN20F-ECT/-1SN30F-ECT Regeneration process capacity: 640 ...
- カタログ
...: 640 W, 14 Ω R88A-RR1K614 R88D-1SAN08H-ECT/-1SAN10H-ECT/-1SAN20F-ECT * Regeneration process capacity: 640 W, 20 Ω R88A-RR1K620 R88D-1SAN30F-ECT Regeneration process capacity: 640 W, 32 Ω R88A-RR1K632 R88D-1SAN20F-ECT Regeneration process capacity: 640 ...
- マニュアル
...45P5 47P5 4011 4015 4045 4045 4045 Braking Resistor Unit Resistor specip Units fi i fication ((per No. of Maximum Unit) Units number of Units connected (see note) 390 W, 40 Ω 1 2 520 W, 30 Ω 1 3 780 W, 20 Ω 1 2 2,400 W, 13.6 Ω 1 1 3,000 W, 10 Ω 1 1 390 W, 150 Ω 1 4 520 W, 100 Ω 1 3 780 W, 75 Ω 1 2 1,400 W, 50 Ω 1 2 1,560 ...
- マニュアル
...20P7 20P7 21P5 22P2 23P7 25P5 27P5 2011 2015 2018 2022 2015 2015 2022 2022 2022 70 W 200 Ω 70 W 200 Ω 260 W 100 Ω 260 W 70 Ω 390 W 40 Ω 520 W 30 Ω 780 W 20 Ω 2400 W 13.6 Ω 3000 W 10 Ω 4800 W 8 Ω 4800 W 6.8 Ω 3000 W 10 Ω 3000 W 10 Ω 4800 W 6.8 Ω 4800 W 6.8 Ω 4800 W 6.8 Ω 1 1 1 1 1 1 1 1 1 1 1 2 2 2 2 3 4 4 5 7 4 3 2 1 1 1 1 1 1 1 1...
- マニュアル
...22P2 23P7 25P5 27P5 2011 2015 2018 2022 2015 2015 2022 2022 2022 2022 2018 Resistor specifications 70 W, 200 Ω 70 W, 200 Ω 260 W, 100 Ω 260 W, 70 Ω 390 W, 40 Ω 520 W, 30 Ω 780 W, 20 Ω 2,400 W, 13.6 Ω 3,000 W, 10 Ω 4,800 W, 8 Ω 4,800 W, 6.8 Ω 4,800 W, 10 Ω 3,000 W 10 Ω 4,800 W, 6.8 Ω 4,800 W, 6.8 Ω 4,800 W, 6.8 Ω 4,800 W, 6.8 Ω 4,800 W, 8 Ω Number used 1 1 1 1 1 1 1 1 1 1...
- マニュアル
... Unit Resistor Unit (See note.) specifications Number Max. of parts number per Inverter --- PLKEB20P7 70 W,, 200 Ω PLKEB21P5 PLKEB22P2 PLKEB23P7 PLKEB25P5 PLKEB27P5 PLKEB40P7 260 W, 100 Ω 260 W, 70 Ω 390 ...
- マニュアル
...-PLKEB4030 3G3IV-PLKEB4037 3G3IV-PLKEB4045 3G3IV-PLKEB4030 3G3IV-PLKEB4045 3G3IV-PLKEB4045 3G3IV-PLKEB4030 3G3IV-PLKEB4045 3G3IV-PLKEB4045 Resistor Specifications (per Unit) 70 W, 200 Ω 70 W, 200 Ω 260 W, 100 Ω 260 W, 100 Ω 390 ...
- マニュアル
...-PLKEB4045 3G3IV-PLKEB4030 3G3IV-PLKEB4030 3G3IV-PLKEB4045 3G3IV-PLKEB4045 3G3IV-PLKEB4045 3G3IV-PLKEB4037 3G3IV-PLKEB4045 Braking Resistor Unit Resistor Specifications (per Unit) 70 W, 200 Ω 70 W, 200 Ω 260 W, 100 Ω 260 W, 70 Ω 390 ...