全 6 件が検索されました。(1 - 6件を表示)

  • マニュアル

    ...) • RH500N50ΩJ 50 Ω ± 5% 100 W (Amount of regeneration at 120°C) Combining External Regeneration Resistors (R88D-RR22047S) 1 70 W (47 Ω) 2 280 W (47 Ω) 3 630 W (47 Ω) R R R R R 4 140 W (23.5 Ω) 5 560 W (23...

  • マニュアル

    ... message setting screen] ●Settings of RV_GETRVER receive message (normal message) +“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " (1) (2) (3) (4) (5) (6) (7) (8) +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(...

  • マニュアル

    ...メッセージ「RV_GETRVER」の設定(正常メッセージ) 【設定内容】 +“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(W(23),1)++ ⑨ ⑩ ⑪ ⑫ ⑬ ⑭ ⑮ ⑯ ⑰ ⑱ ⑲ (2)受信メッセージ「RV_GETRERR」の設定(異常メッセージ:レスポンス) 【設定内容】 +“GETR”+&(W(1),4)++ ① No. ① ②④ ⑤⑥⑧ ⑨⑩ ⑫⑭⑯ ③ ⑦ ⑪⑬⑮ ⑰ ⑱ ⑲ ② ③ ⑱ ⑲ コード内容タイプ:Code、データ:SOH <h>(ヘッダ) 定数 ...

  • マニュアル

    ...メッセージ「RV_GETRVER」の設定(正常メッセージ) 【設定内容】 +“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(W(23),1)++ ⑨ ⑩ ⑪ ⑫ ⑬ ⑭ ⑮ ⑯ ⑰ ⑱ ⑲ (2)受信メッセージ「RV_GETRERR」の設定(異常メッセージ:レスポンス) 【設定内容】 +“GETR”+&(W(1),4)++ ① No. ① ②④ ⑤⑥⑧ ⑨⑩ ⑫⑭⑯ ③ ⑦ ⑪⑬⑮ ⑰ ⑱ ⑲ ② ③ ⑱ ⑲ コード内容タイプ:Code、データ:SOH <h>(ヘッダ) 定数 ...

  • マニュアル

    ...(2) 0.075 x 4 = 0.30 A (≤ 0.6 A) (2) x 26 V = 7.8 W 24 V (3) 0.06 x 3 + 0.3 = 0.48 A (≤ 0.8 A) (3) x 24 V = 11.52 W Total --- 20.92 W (≤ 23 W) Assume that six DC Input Units and two High-speed Counter Units are mounted to a Rack, along with the PS221 Power Supply. The following table shows how the total power consumption is calculated. Voltage Example 3 Current consumption Power consumption 5V (1) 0.01 x 6 + 0.3 x 2 = 0.66 ...

  • マニュアル

    ...(2) 0.075 x 4 = 0.30 A (≤ 0.6 A) (2) x 26 V = 7.8 W 24 V (3) 0.06 x 3 + 0.3 = 0.48 A (≤ 0.8 A) (3) x 24 V = 11.52 W Total --- 20.92 W (≤ 23 W) 45 Section 4-3 Maximum Current and Power Supplied Example 2 Assume that six DC Input Units and two High-speed Counter Units are mounted to a Rack, along with the PS221 Power Supply. The following table shows how the total power consumption is calculated. Voltage Example 3 Current consumption 5V (1) 0....