全 8 件が検索されました。(1 - 8件を表示)

  • カタログ

    ...UL508/CE/UKCA/C22.2 No.107.1-01 EMI Radiated disturbance electromagnetic field strength Ship standard Approx. 2.3 kg EN61000-6-4/FCC/ICES/RCM/KC LR/DNV/EN60945 *8 Internal power consumption (normal *2 / maximum *3) 7 ...

  • マニュアル

    ...17 W 23 W 27 W 23 W 47 W 23 W 110 W 26 W Regenerative absorption capacity 13 W + 17 J 17 W + 17 J 13 W + 17 J 24 W + 17 J 37 W + 22 J 160 W + 38 J Protective functions Overcurrent, overvoltage, resolver disconnection, power status error, clock stopped, overcurrent (soft), speed amp saturation, motor overload, temporary overload, resolver error, speed over, error counter over, parameter setting error, software limit over, coordinate counter over, overrun, encoder disconnection, encoder communications error, absolute encoder backup error, absolute encoder checksum error, absolute encoder absolute error, absolute encoder over ...

  • マニュアル

    ...】 ●受信メッセージ「RV_RDCODE」の設定(正常メッセージ) 【設定内容】 +(W(2),2) +(W(3),1) +(W(10),4) + (W(12),6) + (W(15),4) + (W(17),6) + (W(20),4) + (W(22),24) + (W(34),16) + (W(42),2) + (W(43),2) + (W(44),2) + (W(45),4) + (W(47),20) + (W(57),12) + (W(63),1) + (W(64),1) + (W(90),40) + (W(110),40) + + [2A0D] No. 1 2 3 4 5※2 6 7 8 9 10 11 12 13...

  • マニュアル

    ...17 W 23 W 27 W 23 W 47 W 23 W 110 W 26 W Regenerative absorption capacity 13 W + 17 J 17 W + 17 J 13 W + 17 J 24 W + 17 J 37 W + 22 J 160 W + 38 J Protective functions Overcurrent, overvoltage, resolver disconnection, power status error, clock stopped, overcurrent (soft), speed amp saturation, motor overload, temporary overload, resolver error, speed over, error counter over, parameter setting error, software limit over, coordinate counter over, overrun, encoder disconnection, encoder communications error, absolute encoder backup error, absolute encoder checksum error, absolute encoder absolute error, absolute encoder over ...

  • マニュアル

    ...W344). [Receive message setting screen] ●Settings of RV_GETRVER receive message (normal message) +“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " (1) (2) (3) (4) (5) (6) (7) (8) +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(...

  • マニュアル

    ...(1)受信メッセージ「RV_GETRVER」の設定(正常メッセージ) 【設定内容】 +“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(W(23),1)++ ⑨ ⑩ ⑪ ⑫ ⑬ ⑭ ⑮ ⑯ ⑰ ⑱ ⑲ (2)受信メッセージ「RV_GETRERR」の設定(異常メッセージ:レスポンス) 【設定内容】 +“GETR”+&(W(1),4)++ ① No. ① ②④ ⑤⑥⑧ ⑨⑩ ⑫⑭⑯ ③ ⑦ ⑪⑬⑮ ⑰ ⑱ ⑲ ② ③ ⑱ ⑲ コード内容タイプ:Code、データ:SOH <h>(ヘ...

  • マニュアル

    ...(1)受信メッセージ「RV_GETRVER」の設定(正常メッセージ) 【設定内容】 +“GETR”+&(W(1),4)+" "+"typ"+"=""+(W(10),*)+"" " ① ② ③ ④ ⑤ ⑥ ⑦ ⑧ +"fwv"+"="+&(W(20),3)+"-" +&(W(21),3)+"-"+&(W(22),3)+"-" +&(W(23),1)++ ⑨ ⑩ ⑪ ⑫ ⑬ ⑭ ⑮ ⑯ ⑰ ⑱ ⑲ (2)受信メッセージ「RV_GETRERR」の設定(異常メッセージ:レスポンス) 【設定内容】 +“GETR”+&(W(1),4)++ ① No. ① ②④ ⑤⑥⑧ ⑨⑩ ⑫⑭⑯ ③ ⑦ ⑪⑬⑮ ⑰ ⑱ ⑲ ② ③ ⑱ ⑲ コード内容タイプ:Code、データ:SOH <h>(ヘ...

  • マニュアル

    ...26 V (2) 0.075 x 4=0.30 A (≤0.6 A) (2) x 26 V = 7.8 W 24 V (3) Service power supply = 0.3 A (≤ 0.8A) (3) x 24 V = 7.2 W Total --- 21.65 W (≤ 22 W) Assume that the following Units are mounted to a rack to which is mounted the C200H-CPU31-E. The following table shows how the total power consumption is calculated. • SYSMAC NET Link Units (SNT32): 1 • Central Power Supply Adapter (Current 0): 1 • Contact Output Units (OC221): 2 • DC Input Units (ID212): 3 • High-speed Counter Units (...