全 26 件が検索されました。(1 - 20件を表示)

  • カタログ

    ... Value Set Point During SP Ramp rset Work Bit 4 ON Delay Work Bit 8 0 ON Delay off M 0 SP Ramp Set Value Work Bit 3 OFF Delay M 0 M SP 6 M ct2 0.0 M w7of 0.0 Work Bit 3 ON Delay M 0 MV at PV Error ct1 0.0 M w7on 0.0 M M MV at Stop M 1300 Alarm Value Lower Limit 0 2 al2l M sp-m M sl-h SP Upper Limit Alarm Value Upper Limit M Remote SP Monitor Temperature Unit c 0 2 0.0...

  • カタログ

    ...M a-m 上限値1 al1l 警報 現在値/目標値(2) 0 w1of 0 0.0 M sp-7 ストップ時操作量 M 0 sp-6 mv-s 0.0 M sp-5 M w1on 内部補助リレー1 0 M sp-4 ローカット点 内部補助リレー6 0 ONディレー 1 M 0.0 0 M 目標値2 0 sp-3 hys M sqrp 開平演算 0 M...

  • カタログ

    ...sp-0 SP 1 0 sp-n SP 3 d-p 0 SP 4 0 Disturbance 233 Integral Time d-i M M Disturbance 40 Derivative Time SP 5 d-d SP 6 c-db 0 M M 0 0.0 M M sp-7 SP 7 of-r 0 50.0 M M ins Process Value Input 0.0 Shift inrt hys Process Value Slope 1.000 Coefficient chys M M Input Digital Filter M w-ht off M w-il 1.4 M w-dl 0.6 M M M M PID Update (Adaptive Control) mv-s 0....

  • カタログ

    ...値1 M 0 内部補助リレー4 0 ONディレー 233 0 M w4on M M sp-7 外乱用比例帯 8.0 0 sp-6 目標値応答用微分時間 M M sp-5 sp-d M M sp-4 目標値応答用 233 積分時間 sp-i 40 0 sp-3 sp-p 目標値応答用比例帯 8.0 M M sp-2 微分時間(冷却) 40 M 目...

  • マニュアル

    ...(Cat. No. H175) for information on communications. sp-5 SP 5 0 chys *6 28 29 30 31 (−) EV1 EV2 32 33 34 35 36 *6 1.0 sp-6 SP 6 0 soak *6 SP 1 1 sp-7 SP 7 0 wt-b *6 off *6 SP 2 *6 ins 0.0 Process Value Input Shift mv-s *6 inrt 1.000 rss 0.0 rsrt 1.000 p 8.0 i 233 d 40 c-p 8.0 c-i 233 c-d 40 c-db SP 3 *6 0.0 mv-e Process Value *6...

  • マニュアル

    ...监控(加热) SP 7 积分时间 i (单位:秒) ∗6 保温时间 1 M lcr2 ∗6 ∗6 M 8.0 M 报警值下限4 ∗4 SP 6 M HS报警1 hs1 (单位:A)∗7 ∗6 1.0 M soak M p 滞后 (加热) 滞后 chys (冷却) M M 报警值上限4 ∗4 ∗6 M M lcr1 0.0 V-m 0 M ∗6 M M 0.0 0.0 c-o ...

  • マニュアル

    ... 1 i SP 0 233 sp-1 d SP 1 40 0 sp-2 c-i SP 3 233 0 sp-4 c-d SP 4 40 0 sp-5 sp-6 c-db SP 5 sp-7 Hold O and M keys down for at least 1 second 0 M oapt 0 M icpt 1 M wtpt off M pfpt off Move to Protect Level Displayed only when a password is set. Restricts moving to Protect Level. Operation / Adjustment Protect Restricts displaying and modifying menu items in Operation, Adjustment, and Manual Control Levels. Initial Setting / Communication Protect Restricts ...

  • マニュアル

    ...hs2 *6 50.0 MV Monitor (Heating) sp-0 *6 HS Alarm 2 (Unit: A) *7 *6 SP 0 *6 0 sp-1 SP 1 *6 M sp-2 *6 sp-6 SP 6 0 sp-7 *6 chys 0.0 inrt 1.000 rss 0.0 SP 7 *6 soak 1 p 8.0 i 233 d 40 PV Input Shift *6 wt-b off PV input Slope Coefficient *6 mv-s 0.0 *6 M c-d 40 MV at Stop M Remote SP Input Shift *6 mv-e 0.0 MV at PV Error M Slope Coefficient *...

  • マニュアル

    ...1、4和5提供不同的报警类型,可对其设定上限与下限。 下限和上限分别用字母L和H指示。 ·默认的报警类型为“2” SP 6 滞后 chys (冷却) 1.0 al3h 0 程序启动 sp-1 al4h 0 当控制启动= sp-2 al4l 0 M o 报警值1 ∗2 sp-3 c-o sp-4 0.0 M sp-5 0 和M键至少1...

  • マニュアル

    ...21 M M SP 1 17 18 19 M M SP 0 13 14 15 16 M M HS Alarm 2 (Unit: A) *7 17 18 19 M SP 6 M Leakage Current 2 Value Monitor (Unit: A) *7 16 M SP 5 M Heater Burnout Detection 2 (Unit: A) *7 0 sp-2 hys *6 M 0 sp-1 SP 4 0 (Unit: A) *7 HS Alarm 1 (Unit: A) *7 13 14 15 20 21 B(+) (−) M off prlp (−) 014 Communications, four event inputs, transfer output, and remote SP M ct2 Value Monitor No.1 display M pfpt...

  • マニュアル

    ...0 0.0 ∗6 ∗6 ∗6 ∗6 加热器断线检测2 (单位:A)∗7 ∗6 漏电流1值监控 (单位:A)∗7 ∗6 hs2 50.0 sp-6 0 sp-7 0 ins 0.0 inrt 1.000 rss 0.0 rsrt 1.000 漏电流2值监控 p HS报警2 (单位:A)∗7 0 sp-2 ∗6 d ∗6 0 sp-3 0 ∗6 c-p 和M键至少3秒 hys ∗6 1.0 ∗6 8.0 SP 0 ...

  • マニュアル

    ...(Unit: A) *5 Alarm Value Lower Limit 4 *2 0 0 SP 2 0 SP 3 0 SP 4 MV Monitor (Cooling) Alarm Value Lower Limit 1 *2 0 SP 5 0 SP 6 pmov 0 M 0 M icpt 1 M Other functions wtpt off M Operation / Adjustment Protect Restricts displaying and modifying menu items in Operation, Adjustment, and Manual Control Levels. Initial Setting / Communication Protect Restricts movement to the Initial Setting, Communications Setting, and Advanced Function Setting Levels. pfpt off chgp off p PF Key Protect Restricts PF key operation. mv-s i on M prlp Setting ...

  • マニュアル

    ...OFF OFF SP 1 ON OFF OFF SP 2 OFF ON OFF SP 3 ON ON OFF SP 4 OFF OFF ON SP 5 ON OFF ON SP 6 OFF ON ON SP 7 ON ON ON Note: Any bits that are not assigned to event inputs are treated as being OFF.  Using Key Operations You can select any of the set points 0 to 7 by changing the set value of the Multi-SP Uses parameter. The Multi-SP Uses parameter display conditions are as follows: • Digital Controllers without event inputs for which the Number of Multi-SP ...

  • マニュアル

    ...Alarm Value 4 C1 (81) 0033 Alarm Value Upper Limit 4 C1 (81) 0034 Alarm Value Lower Limit 4 C1 (81) 0035 SP 4 C1 (81) 0036 SP 5 C1 (81) 0037 SP 6 C1 (81) 0038 SP 7 C1 (81) 0039 Proportional Band (Cooling) C1 (81) 003A Integral Time (Cooling) C1 (81) 3-6 003B Derivative Time (Cooling) Setting (monitor) value H'00000000 to H'000003E8 (0.0 to 100.0) Level Adjustment H'00000001 to H'00000064 (0.1 to 10.0) H'00000001 to H'000000C8 (0.1 to 20.0) H'FFFFF831 to H'0000270F (−1999 ...

  • マニュアル

    ...OFF OFF SP 1 ON OFF OFF SP 2 OFF ON OFF SP 3 ON ON OFF SP 4 OFF OFF ON SP 5 ON OFF ON SP 6 OFF ON ON SP 7 ON ON ON Note: Any bits that are not assigned to event inputs are treated as being OFF. E5@D Digital Temperature Controllers User’s Manual (H224) 5 - 33 5-8-1 Event Input Settings The following table shows the relationships between the ON/OFF status of multi-SP number switching bits 0 to 2 and the set point. Selected set point 5-8 Using Event ...

  • マニュアル

    ...Parameter Mask Enable PF Key Protect MV Change Rate Limit Extraction of Square Root Low-cut Point Alarm Value 4 Alarm Value Upper Limit 4 Alarm Value Lower Limit 4 SP 4 SP 5 SP 6 SP 7 Proportional Band (Cooling) Integral Time (Cooling) Setting (monitor) value Standard control: H'FFFFFFCE to H'0000041A (−5.0 to 105.0) Heating and cooling control: H'FFFFFBE6 to H'0000041A (−105.0 to 105.0) H'00000000 (0): OFF H'00000001 to H'0000270F (1 to 9999) Standard control: MV lower limit + 0.1 to H'0000041A (MV lower limit + 0.1 ...

  • マニュアル

    ... ..................................................6-9 Automatic Display Return Time ...............................6-88 Auxiliary Output 1 to 4 Assignment ...... 4-17, 5-27, 6-97 Auxiliary Output 1 to 4 Open in Alarm .....................6-84 Bank (0 to 7) PID Set No. ........................................6-46 Bank (0 to 7) ...

  • マニュアル

    ...はオープンにします。 rSP2、3、6、7 ......伝送路選択ピン(ショートプラグ使用) BSD(バックSD) 対上流用 NRD (ノーマルRD) SP 6 SP 2 SP 7 SP 3 NSD(ノーマルSD) BRD (バックRD) 対下流用 2C 1 2-C間ショートで光ファイバ使用電源供給ピンの設定と合わせて行っ...

  • マニュアル

    ...6-28 M M M lcr1 6-24 M M hb2 目標値 6 0 sp-7 hys M M M ct2 6-24 M M hb1 sp-6 M SP モード lsp ct1 目標値 5 0 M off spmd sp-5 マニュアル 50.0 リセット値 M M off of-r M 0 at 参照ページ デッドバンド 0.0 M 形 E5□C デジタル調節計 ユーザーズマニュア...

  • マニュアル

    ...比例帯 8.0 M M sp-i 0 係数番号 M ins 8.0 40 微分時間 M sp-7 比例帯 8.0 比例帯 M sp-6 M 40 M sp-5 水冷用比例帯 0.6 減少閾値 233 0 sp-4 M 8.0 M sp-3 水冷用比例帯 1.4 増大閾値 40 M sp-2 M d 目標値 1 水冷出力調整 off 機能 233 M sp-1 M...