全 28 件が検索されました。(1 - 20件を表示)

  • カタログ

    ...0.0 Leakage Current 2 Monitor HS Alarm 2 50.0 SP 0 Dead Band chys Manual Reset Value Hysteresis (Heating) soak Hysteresis (Cooling) 0 wt-b Soak Time 0 mv-s SP 5 mv-e 0 sprt M sp-7 sprl SP 7 MV Upper Limit 0 M ol-l 0.0 M Work Bit 5 ON Delay MV Lower Limit M Heater Current 1 Value Monitor M r-s al3l M Leakage Current 1 Monitor al-4 Leakage Current 2 Monitor al4h Program Start al4l 0 0 o Work Bit 7 ON Delay c-o 0.0 M...

  • カタログ

    ...al1l 警報 現在値/目標値(2) 0 w1of 0 0.0 M sp-7 ストップ時操作量 M 0 sp-6 mv-s 0.0 M sp-5 M w1on 内部補助リレー1 0 M sp-4 ローカット点 内部補助リレー6 0 ONディレー 1 M 0.0 0 M 目標値2 0 sp-3 hys M sqrp 開平演算 0 M 0 sp-2 マニュア...

  • カタログ

    ... (Cooling) 50.0 M sp-0 SP 1 0 sp-n SP 3 d-p 0 SP 4 0 Disturbance 233 Integral Time d-i M M Disturbance 40 Derivative Time SP 5 d-d SP 6 c-db 0 M M 0 0.0 M M sp-7 SP 7 of-r 0 50.0 M M ins Process Value Input 0.0 Shift inrt hys Process Value Slope 1.000 Coefficient chys M M Input Digital Filter M w-ht off M w-il 1.4 M w-dl 0.6 M M M M PID Update (...

  • カタログ

    ...ディレー 233 0 M w4on M M sp-7 外乱用比例帯 8.0 0 sp-6 目標値応答用微分時間 M M sp-5 sp-d M M sp-4 目標値応答用 233 積分時間 sp-i 40 0 sp-3 sp-p 目標値応答用比例帯 8.0 M M sp-2 微分時間(冷却) 40 M 目標値0 0 sp-1 c-d 25 操作量リミ...

  • マニュアル

    ... Controllers User’s Manual (Cat. No. H174) for information on the Advanced Function Setting Level, Monitor/Setting Item Level, Manual Control Level, and other functions. Refer to the E5□C Digital Controllers Communications Manual (Cat. No. H175) for information on communications. ...

  • マニュアル

    ...M M lcr1 0.0 V-m 0 M ∗6 M M 0.0 0.0 c-o sp-6 M ∗6 M M ∗6 0.0 ct2 SP 5 M 加热器断线检测1 hb1 (单位:A)∗7 报警值下限3 ∗4 M RUN/STOP 加热器电流1值监控 0.0 (单位:A)∗7 报警值上限3 ∗4 M M ∗6 M ∗6 M M 0 M ct1 ∗6 M M ...

  • マニュアル

    ...Alarm Value 1 i SP 0 233 sp-1 d SP 1 40 0 sp-2 c-i SP 3 233 0 sp-4 c-d SP 4 40 0 sp-5 sp-6 c-db SP 5 sp-7 Hold O and M keys down for at least 1 second 0 M oapt 0 M icpt 1 M wtpt off M pfpt off Move to Protect Level Displayed only when a password is set. Restricts moving to Protect Level. Operation / Adjustment Protect Restricts displaying and modifying menu items in Operation, Adjustment, and Manual Control Levels. Initial Setting / Communication Protect...

  • マニュアル

    ...: Seconds) sqrp Derivative Time *6 (Cooling) (Unit: Seconds) plcm 0.0 M SP 2 0 Alarm Value Upper Limit 1 *4 hys M 0 *4 *6 M M *6 SP 5 0 M M MV Monitor (Cooling) sp-5 during P or PD control. M M M Alarm Value Lower Limit 4 *4 50.0 M M Alarm Value Upper Limit 4 *4 Reset Value of-r Manual Clears the offset M M Alarm Value 4 *4 *6 M M Alarm Value Lower Limit 3 *4 SP 4 0 M ct2 Heater Current 2 Value 0.0 sp-4...

  • マニュアル

    ...Initial Setting, Communications Setting, and Advanced Function Setting Levels. 0.0 sprt off Derivative Time (Unit: Seconds) sprl 铂电阻温度计 Pt100 JPt100 K of-r 50.0 M hys SP 5 1.0 same M Proportional Band (Cooling) ol-h off Changed Parameters Only ol-l MV Upper Limit 0.0 orl 0.0 Dead Band sqrp 0.0 Manual Reset Value Clears the offset during P or PD control. pmsk on M prlp Parameter Mask Enable Displayed only when a parameter mask is set. e333 (E333) A/D converter error * Password to Move to Protect ...

  • マニュアル

    ... 0 13 14 15 16 M M HS Alarm 2 (Unit: A) *7 17 18 19 M SP 6 M Leakage Current 2 Value Monitor (Unit: A) *7 16 M SP 5 M Heater Burnout Detection 2 (Unit: A) *7 0 sp-2 hys *6 M 0 sp-1 SP 4 0 (Unit: A) *7 HS Alarm 1 (Unit: A) *7 13 14 15 20 21 B(+) (−) M off prlp (−) 014 Communications, four event inputs, transfer output, and remote SP M ct2 Value Monitor No.1 display M pfpt lsp M M 28 29 30 31 32 33 + 34 +...

  • マニュアル

    ...□C数字式控制器通信手册》(Cat. No. H181)。 17 18 19 滞后 chys (冷却) M M 按住 31 M 40 (单位:秒) M ∗6 SP 5 233 M 0.0 EV1 EV2 13 14 15 16 M 积分时间 i (单位:秒) ∗6 M 阀门开度监控 SP 4 M sp-1 (−) 28 29 30 32 33 + + 34 远程SP V mA 35 − 36 M 0 ∗6 20 21 EV5 EV6 + 转换 V + 输出 I − M sp-0 MV监...

  • マニュアル

    ... *2 HS Alarm 1 (Unit: A) *5 Alarm Value Lower Limit 4 *2 0 0 SP 2 0 SP 3 0 SP 4 MV Monitor (Cooling) Alarm Value Lower Limit 1 *2 0 SP 5 0 SP 6 pmov 0 M 0 M icpt 1 M Other functions wtpt off M Operation / Adjustment Protect Restricts displaying and modifying menu items in Operation, Adjustment, and Manual Control Levels. Initial Setting / Communication Protect Restricts movement to the Initial Setting, Communications Setting, and Advanced Function Setting Levels. pfpt off chgp off p PF Key Protect Restricts PF key operation. mv-s i...

  • マニュアル

    ... 1 Bit 2 SP 0 OFF OFF OFF SP 1 ON OFF OFF SP 2 OFF ON OFF SP 3 ON ON OFF SP 4 OFF OFF ON SP 5 ON OFF ON SP 6 OFF ON ON SP 7 ON ON ON Note: Any bits that are not assigned to event inputs are treated as being OFF.  Using Key Operations You can select any of the set points 0 to 7 by changing the set value of the Multi-SP Uses parameter. The Multi-SP Uses parameter display conditions are as follows: • Digital Controllers without event inputs ...

  • マニュアル

    ...Low-cut Point C1 (81) 0032 Alarm Value 4 C1 (81) 0033 Alarm Value Upper Limit 4 C1 (81) 0034 Alarm Value Lower Limit 4 C1 (81) 0035 SP 4 C1 (81) 0036 SP 5 C1 (81) 0037 SP 6 C1 (81) 0038 SP 7 C1 (81) 0039 Proportional Band (Cooling) C1 (81) 003A Integral Time (Cooling) C1 (81) 3-6 003B Derivative Time (Cooling) Setting (monitor) value H'00000000 to H'000003E8 (0.0 to 100.0) Level Adjustment H'00000001 to H'00000064 (0.1 to 10.0) H'00000001 to H'000000C8 (0.1 to 20.0)...

  • マニュアル

    ... 1 Bit 2 SP 0 OFF OFF OFF SP 1 ON OFF OFF SP 2 OFF ON OFF SP 3 ON ON OFF SP 4 OFF OFF ON SP 5 ON OFF ON SP 6 OFF ON ON SP 7 ON ON ON Note: Any bits that are not assigned to event inputs are treated as being OFF. E5@D Digital Temperature Controllers User’s Manual (H224) 5 - 33 5-8-1 Event Input Settings The following table shows the relationships between the ON/OFF status of multi-SP number switching bits 0 to 2 and the set point....

  • マニュアル

    ... OFF Delay Parameter Mask Enable PF Key Protect MV Change Rate Limit Extraction of Square Root Low-cut Point Alarm Value 4 Alarm Value Upper Limit 4 Alarm Value Lower Limit 4 SP 4 SP 5 SP 6 SP 7 Proportional Band (Cooling) Integral Time (Cooling) Setting (monitor) value Standard control: H'FFFFFFCE to H'0000041A (−5.0 to 105.0) Heating and cooling control: H'FFFFFBE6 to H'0000041A (−105.0 to 105.0) H'00000000 (0): OFF H'00000001 to H'0000270F (1 to 9999) Standard control: MV lower limit + 0.1 to H'0000041A (MV lower ...

  • マニュアル

    ...sp-7 hys M M M ct2 6-24 M M hb1 sp-6 M SP モード lsp ct1 目標値 5 0 M off spmd sp-5 マニュアル 50.0 リセット値 M M off of-r M 0 at 参照ページ デッドバンド 0.0 M 形 E5□C デジタル調節計 ユーザーズマニュアル(SGTD-740) 6-27 w1on M 6-4 調整レベル 調整...

  • マニュアル

    ...M sp-i 0 係数番号 M ins 8.0 40 微分時間 M sp-7 比例帯 8.0 比例帯 M sp-6 M 40 M sp-5 水冷用比例帯 0.6 減少閾値 233 0 sp-4 M 8.0 M sp-3 水冷用比例帯 1.4 増大閾値 40 M sp-2 M d 目標値 1 水冷出力調整 off 機能 233 M sp-1 M i M PID 更新 off (...

  • マニュアル

    ...0.00 to 99.59 17 Step 4 SP/Target SP 4 SP lower limit to SP upper limit 18 Ramp rate 4 19 Step 4 time/Soak time 4 0.00 to 99.59 20 Step 5 SP/Target SP 5 SP lower limit to SP upper limit 21 Ramp rate 5 22 Step 5 time/Soak time 5 0.00 to 99.59 23 Step 6 SP/Target SP 6 SP lower limit to SP upper limit 24 Ramp rate 6 25 Step 6 time/Soak time 6 0.00 to 99.59 26 Step 7 SP/Target ...

  • マニュアル

    ...0.00 to 99.59 17 Step 4 SP/Target SP 4 SP lower limit to SP upper limit 18 Ramp rate 4 19 Step 4 time/Soak time 4 0.00 to 99.59 20 Step 5 SP/Target SP 5 SP lower limit to SP upper limit 21 Ramp rate 5 22 Step 5 time/Soak time 5 0.00 to 99.59 23 Step 6 SP/Target SP 6 SP lower limit to SP upper limit 24 Ramp rate 6 25 Step 6 time/Soak time 6 0.00 to 99.59 26 Step 7 SP/Target ...