全 7 件が検索されました。(1 - 7件を表示)

  • カタログ

    ...OFF voltage/ OFF current 5 VDC max./1 mA max. (between IOV and each signal) ON/OFF response time 1 µs max./1 µs max. Input filter time No filter, 4 µs, 8 µs (default), 16 µs, 32 µs, 64 µs, 128 µs, 256 µs • Input range of -10 to 10 V or -5 to 5 V 1/64000 (full scale) • Other input ranges 1/32000 (full scale) Resolution Overall accuracy 25°C ±0.1% (full scale) 0 to 55°C ±0.2% (full scale) Conversion time 5 µs per channel*1 Dimensions 24 (W) × 100 (H) × 71 (...

  • マニュアル

    ... CPU Unit CP1H CPU Units: • All models: 128 max. per CPU Unit CP1L CPU Units: • CP1L-M/L: 128 max. per CPU Unit CP1L-E CPU Units: • CP1L-EM/EL: 128max. per CPU Unit CP2E CPU Units: • CP2E-E/S: 64 max. per CPU Unit CP2E-N CPU Units: • CP2E-N: 64 max. per CPU Unit NSJ Controllers: • NSJ@-@@@@-G5D: 1,024 max. per Controller; NSJ@-@@@@-M3D: 128 max. per Controller FQM1 Flexible Motion Controllers: • FQM1-CM002/MMA22/MMP22: 128 max. per Controller Function 64 characters max. block names Variables Variable names 30,000 characters max. Defining and creatVariable ...

  • マニュアル

    ....18 μs G Calculation Example Conditions Baud rate 4.0 Mbit/s Word outputs Word inputs Bit outputs 16 Units 32 Units 64 Units Bit inputs 32 Units G = (16 × 5.31 µs) + (32 × 15.55 µs) + (64 × 0.66 µs) + (32 × 14.49 µs) ≅ 10.88 ms • 0.1 ms: Interval for inputting input data • TNetCycInt: Interrupt processing time Baud rate Communications mode Communications mode 0 Communications mode 1 Communications mode 2 4.0 Mbit/s 3.0 Mbit/s 1.5 Mbit/s 93.75 kbit/s 0.40 ms 0.45 ms...

  • マニュアル

    ...Remote I/O Communications Performance Conditions Data rate 4.0 Mbit/s Word Outputs Word Inputs 16 Units 32 Units Bit outputs 64 Units Bit inputs 32 Units G = (16 × 4.06 µs) + (32 × 11.81 µs) + (64 × 0.57 µs) + (32 × 10.25 µs) ≈ 0.81ms S1 is the correction coefficient that is used when more than 32 Word IN Slave Units are connected. S1 = Number of connected Word IN Slave Units × Correction coefficient for each Word IN Slave Unit Slave Unit Type Word IN Slave 150 4.0Mbps 3.38 µs 3.0Mbps...

  • マニュアル

    ....18 µs G Calculation Example Conditions Baud rate 4.0 Mbps Word outputs 16 Units Word inputs 32 Units Bit outputs 64 Units Bit inputs 32 Units G = (16 × 5.31 µs) + (32 × 15.55 µs) + (64 × 0.66 µs) + (32 × 14.49 µs) ≅ 1.088 ms • 0.1 ms: Interval for inputting input data CJ-series CompoNet Master Unit Operation Manual for NJ-series CPU Unit (Cat. No. W493) 5-53 5-5-1 I/O Response Time The figures in parentheses are when message communications are not used. *1 Communications Mode 8 G = (...

  • マニュアル

    ... max. (between IOV and each signal) Resolution • Input range of -10 to 10 V or -5 ON/OFF response time 1 μs max./1 μs max. Input filter time No filter, 4 µs, 8 µs (default), 16 µs, 32 µs, 64 µs, 128 µs, 256 µs to 5 V 1/64000 (full scale) • Other input ranges 1/32000 (full scale) Over 25°C all 0 to ac55°C curacy ±0.1% (full scale) ±0.2% (full scale) Conversion 5 µs per channel*1 time NX-series Analog I/O Units User’s Manual for High-speed Analog Input Units (...

  • マニュアル

    ...Wait here until SRQ key is pressed ON SRQ GOSUB *SBOT . ... SRQ ON . ................. PRINT ”SRQ KEY ON!” . . *LOOP . .................. GOTO *LOOP ’–––––––––––––––––––––––––––––––––– *SBOT . .................. SRQ interrupt service routine POLL 24, S . ............ Read device status IF ...