全 105 件が検索されました。(101 - 105件を表示)
- マニュアル
...I 3Z4L Laser Micrometer J F200/F300/F350 Visual Inspection Systems K V600/620 ID Controllers L Hayes Modem AT Commands Refer to the following manuals when using the built-in protocols. Device/Manual name x Catalog No. ...
- マニュアル
...CPM2C-CIF21. E5GN SYSWAY CompoWay/F connection Connection Segment info. (See note 5.) OK 1 OK --- E5CN E5EN OK OK 1 1 OK OK ----- E5AN E5CK OK OK 1 1 OK No ----- E5EK E5AK OK OK 1 1 No No ----- Digital Controllers (Valve Control) E5EK E5AK OK OK 1 1 No No Valve system communications are not supported. Digital Controllers (Programmable) ...
- マニュアル
... of this section show only the basic connection diagrams. We recommend that appropriate noise countermeasures be taken in actual applications, including the use of shielded twistedpair cables. Refer to 2-3 Wiring for actual wiring methods. Connecting RS-232C Ports 1:1 Connections to ...
- マニュアル
...Model SYSWAY CompoWay/F number Connection connection Segment information (See note 5.) Temperature Control- E5GN OK 1 OK --lers E5CN OK 1 OK --E5EN OK 1 OK --E5AN E5CK OK OK 1 1 OK No ----- E5EK E5AK OK OK 1 1 No No ----- Digital Controllers (Valve Control) E5EK E5AK OK OK 1 1 No No Communications specialized for value control are not supported. Digital Controllers (Programmable) ...
- マニュアル
...- Load power supply LOAD - Direct connection possible Temperature Controller with 12-VDC output at 40 mA G3PB (single phase) Possible number of SSR connected in series 240 VAC; 15, 25, 35, or 45 A 5 E5 @K (except ...