全 530 件が検索されました。(81 - 100件を表示)

  • カタログ

    ... between PLCs, FTP Communications Programmable Terminal The port connection does not need to be changed, which makes it easier to build the system. Host application EtherNet/IP Message communications FT P e ns ag io ss cat ...

  • カタログ

    ... instructions and actual laser irradiation positions The target performance can be achieved by simply setting target laser ON/OFF timing by target position value without considering time related settings (e.g., acceleration and deceleration). Commanded by target position value Commande d by t i ...

  • カタログ

    ...to r es po nd to ope rati onal excel l ence. I m prove d c onne c ti vi ty to networ k i ng and ser i al d ev i c e s. R e d uc e d d eve lo pment ti me wi th functi on b l ock s ( F B s) programmi ng. Ba t t e ry -fre e o pe ra ti on i ncr eases rob ustness an d r e d u c e s mai nt e nanc e . T h e e xt e nd ...

  • カタログ

    ... Edition) and FinsGateway Version 3 (PCI-CLK Edition). Install the software from CD Ver 3.10 or higher if the operating system is Windows 7 (32bit) or Windows Vista. Install FinsGateway version 3 if the operating system is Windows NT 4.0 (Service pack 3 or higher), Windows ...

  • カタログ

    ..._3_3 The CS1W-CIF31 USB-Serial Conversion Cable connects CS/CJ/CP Series, C Series, CVM1/CV Series of OMRON PLC (Programmable Controller) or PT (Programmable Terminal) to a personal computer's USB port. Ordering Information Compatible Operating Systems Windows 98/...

  • カタログ

    ...) Windows 7 (32bit) Professional Windows 7 (32bit) Home Premium Windows Vista Business Windows Vista Home Premium • FinsGateway Version 3 *2 Windows XP Professional Windows XP Home Edition Windows 2000 Professional Windows NT 4.0 (Service Pack 3 or higher) Windows ...

  • カタログ

    ... monitoring the incident light level after an object passed. Monitoring torque of servomotor 70 60 50 40 30 20 10 0 -10 -20 -30 Torque error Actual torque + range - range Torque error → Me Mechanical deterioration Deterioration of the servomotor and mechanical errors rors reduce or increase the torque. Deterioration and other errors are detected by monitoring the torque and comparing it with the normal torque. 3 Point 1 The Omron's NA/NS Programmable Terminal shows the monitoring data in tables and graphs. This makes predictive maintenance easier. Through-beam type Without object (9999) Maintenance alarm Threshold With object (...

  • カタログ

    ...12 E2E -X1R5 2 15 10 5 0 5 0 15 10 15 Distance Y (mm) 10 5 0 5 10 Distance Y (mm) Unshielded Models E2E-X@ME@/-X@MF@ 30 Distance X (mm) Distance X (mm) E2E-X@MD@ 25 20 E2E -X20M 15 X 20 E2E-X18M E2E-X10M Y 10 X E2E-X5M E2E -X8M 5 0 30 Y 25 15 E2E -X14M 10 30 20 10 0 E2E-X2M 5 E2E -X4M 0 30 10 20 Distance Y (mm) 20 10 0 10 20 Distance Y (mm) Influence of Sensing Object Size and Material du...

  • カタログ

    ...0 −15 15 距離 Y(㎜) 非シールドタイプ形E2E-X□MD□ −10 −5 0 5 10 距離 Y(㎜) 距離 ︵㎜︶ 距離 ︵㎜︶ 形E2E-X□ME□/-X□MF□ 30 30 Y X X X 25 25 20 20 形E2E-X18M 形E2E -X20M 15 形E2E-X10M Y 10 10 X 形E2E-X2M 5 形E2E -X4M −20 −10 0 10 0 −30 20 距離 Y (㎜) −20 −10 0 10 20 距離 Y (㎜) 形E2E-X7D□ 距離 ︵㎜︶ 形E2E-X3D□ 距...

  • カタログ

    ... then the is adjusted to optimize the amount of ved. dispersed light that is received. * This is a conceptual illustration. Measuring Bright Workpieces Measuring easuring Dark Workpieces White ceramic Black rubber Short Weak CMOS shutter time ...

  • カタログ

    ... parameter setup and Incident light level retrieval Sensor pairing at a glance Parameter settings that were previously done manually can When configured on the amplifier or via IO-Link, the fiber unit’s now be batch-configured via IO-Link, reducing setup work. Find ...

  • カタログ

    ... or subtracts from the manipulated variable (MV). Disturbance autotuning automatically adjusts the FF (feedforward) MV, FF operation time, and FF waiting time. Temperature falls by routine disturbances Signal input Disturbance Temperature Wait W Wa aitt time ttim ...

  • カタログ

    ...NEW Presence Detection Measurement NEW Presence Detection Measurement Contact-Type Smart Sensor (Communications Type) E9NC-T Durable Space-saving Advanced Ha n d l e s Di v e r s e Me a s u r e me n t A p p l i c a tions New Type with Communications Handles Diverse Measurement Applications Compatible with Air Lifters Straight Type Right-angle Air Type Mount the accessory hose elbow to lift a probe with air pressure. Flanged type is also available. (Refer to page 5.) Measuring Range: 12 mm Measuring Range: 5 mm Sensor Head (Flanged Type)...

  • カタログ

    ... adjust the inspection range and the threshold by viewing the screen. Tool Tool batch display Freely arrange the order by drag-and-drop Intuitive operation by viewing image 8 STEP 2. Edit Allocate outputs S e le c t values and ...

  • カタログ

    ...する“スマートベリファイ” 機 能 ● IO-Link で一括パラメータ設 定と受 光 量の取 得 ● センサとのペアリングがわかる“ Find Me ” 機 能 ファイバアンプ(高 機能 IO-Link タイプ) 接 続方式 出力 コード引き出し (2m) 1 入力 2 出力 M8コネクタ 外部入力 IO-Link 伝送速度...

  • カタログ

    ...□ -IL3 Smart Fiber Amplifier Units A Smart Fiber Amplifier Unit with Ultra-stable Detection and Ultra-easy Setup ● “Smart Verification” function that detects changes from stable operation. ● IO-Link for batch parameter setup and Incident light level retrieval. ● Sensor pairing at a glance “Find ...

  • カタログ

    ... and quality of the press-fit process Load d data d is collected ll d in synchronization h with h the h CPU cycle l ffor h high-speed h d measurement, m me a high-speed servo press control, and precision improvement. Previous P revious revious iissues ssues Wait a t time t ...

  • カタログ

    ... size Omron’s One Controller approach enables high-speed synchronized control of in-Machine motion and your custom robots, using IEC 61131-3 function blocks. PLC Custom robots Motor drivers connected to EtherCAT Sequence control program Communication processing M ain ...

  • カタログ

    ...品情報は 4 TL-N/TL-Q/TL-G 特性データ(代表例) 検出領域 Y X X ㎜ X 4 距離 ︵㎜︶ X ㎜ 形TL-N□ME□ 形TL-N□MY□ 形TL-Q5M□□ 距離 ︵ ︶ 距離 ︵ ︶ 形TL-Q2MC1 5 20 形TL-N20 4 3 15 Y X 3 10 2 2 1 −6 −4 −2 0 2 4 6 0 距離 Y (㎜) 検出ヘッド Y X −8 −6 −4 −2 0 2 4 6 0 −25−20 −15 −...

  • カタログ

    ...Approx. 68 g Packing weight Approx. 174 g (including packing) Main body Dimension 44.5 (W) × 44.5 (D) × 25.4 (H) mm Packing Dimension 170 (W) × 117 (D) × 86 (H) mm Accessories Instruction manual ("Read ...