ページ先頭

本文

本文

検索結果

本サイトの全ページから入力キーワードを含むページを検索できます。

全文検索 商品検索
全文検索:全 10062 件が検索されました。(9821 - 9840件を表示)
商品情報
PDFラッチングリレー MM2KP DC100/110
...110 VDC 27 mA Coil resistance Operate: 5750 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2KP_DC100_110/en/pdf/

商品情報
PDFラッチングリレー MM2KP DC24
...24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2KP_DC24/en/pdf/

商品情報
PDFパワーリレー MM2P-D DC100/110
...Contact Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P-D_DC100_110/en/pdf/

商品情報
PDFパワーリレー MM2P-D DC24
...Plug-in terminal Coil Contact Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P-D_DC24/en/pdf/

商品情報
PDFパワーリレー MM2P AC100/(110)
.../R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 ...

https://www.fa.omron.co.jp/product/item/MM2P_AC100_(110)/en/pdf/

商品情報
PDFパワーリレー MM2P AC200/(220)
.../R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 ...

https://www.fa.omron.co.jp/product/item/MM2P_AC200_(220)/en/pdf/

商品情報
PDFパワーリレー MM2P AC24
.../R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 ...

https://www.fa.omron.co.jp/product/item/MM2P_AC24/en/pdf/

商品情報
PDFパワーリレー MM2P DC100/110
...Contact Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P_DC100_110/en/pdf/

商品情報
PDFパワーリレー MM2P DC200/220
...Coil ratings 200 VDC 8.6 mA 220 VDC 9.5 mA Coil resistance 23200 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P_DC200_220/en/pdf/

商品情報
PDFパワーリレー MM2P DC24
...Plug-in terminal Coil Contact Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2P_DC24/en/pdf/

商品情報
PDFラッチングリレー MM2XKP AC100/(110)
... VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Voltage drop method with 5 VDC 1 A) Min.set-reset signal width 100 ms (With rated operating power applied, not including contact bounce) 03 ラッチングリレー MM2XKP AC100/(110)...

https://www.fa.omron.co.jp/product/item/MM2XKP_AC100_(110)/en/pdf/

商品情報
PDFラッチングリレー MM2XKP AC200/(220)
... VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Voltage drop method with 5 VDC 1 A) Min.set-reset signal width 100 ms (With rated operating power applied, not including contact bounce) 03 ラッチングリレー MM2XKP AC200/(220)...

https://www.fa.omron.co.jp/product/item/MM2XKP_AC200_(220)/en/pdf/

商品情報
PDFラッチングリレー MM2XKP DC100/110
...110 VDC 27 mA Coil resistance Operate: 5750 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2XKP_DC100_110/en/pdf/

商品情報
PDFラッチングリレー MM2XKP DC24
...24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2XKP_DC24/en/pdf/

商品情報
PDFパワーリレー MM2 AC100/(110)
... load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 3300 VA (Resistive load (cosφ = 1)) 3300 VA (Inductive load (cosφ = 0.4)) 240 W (Resistive load) 240 ...

https://www.fa.omron.co.jp/product/item/MM2_AC100_(110)/en/pdf/

商品情報
PDFパワーリレー MM2 DC24
...Solder terminal Coil Contact Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

https://www.fa.omron.co.jp/product/item/MM2_DC24/en/pdf/

商品情報
PDFラッチングリレー MM3KP AC100/(110)
... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 ...

https://www.fa.omron.co.jp/product/item/MM3KP_AC100_(110)/en/pdf/

商品情報
PDFラッチングリレー MM3KP AC200/(220)
... (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 ...

https://www.fa.omron.co.jp/product/item/MM3KP_AC200_(220)/en/pdf/

商品情報
PDFラッチングリレー MM3KP DC100/110
...110 VDC 27 mA Coil resistance Operate: 4500 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Contact Operate Operate Approx. 2.7 ...

https://www.fa.omron.co.jp/product/item/MM3KP_DC100_110/en/pdf/

商品情報
PDFミニパワーリレー MY2-02 AC100/110
... A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 48 ...

https://www.fa.omron.co.jp/product/item/MY2-02_AC100_110/en/pdf/

本サイトの全ページから入力キーワードを含むページを検索できます。