全 749 件が検索されました。(641 - 660件を表示)
- カタログ
... CAD/CAM for easy motion control • Flexible function development capability enables high-precision curve machining Saving space & wiring • Footprint reduced to 1/4 (Based on Omron investigation) • EtherCAT for flexible system configurationAdvanced security function with 32 digit security password Secure host connection • The ...
- カタログ
... command B L AC K BOX Kinematics calculation Motor position command Custom servo function Motor control command Output 6 Output W HI T E BOX Easy Integrated system to reduce machine design time EtherCAT®, EtherNet/IP™, ...
- カタログ
...ボ機能モータへの制御指令 出力 6 出力 WHITE BOX Easy システム統合で装 置の設 計 工 数を削 減 EtherCAT ® I/F 、EtherNet/IP™ 、OPC UA サーバ、MQT T 通 信 機 能を搭 載 。 周 辺 機 器を含 めて 1 コントローラで制 御し プログラミングや通信のセットアップが 1 ツールに統 一...
- カタログ
... CK5M-CPU141 controls up to 32 EtherCAT servo drives G-Code/ANSI C/original programming language EtherCAT slaves including vision and I/O can be connected Compact design (1/3 the size of conventional models*1) The EtherCAT network reduces wiring and machine size The ...
- カタログ
..., SCADA and OEE/Dashboard development software designed for deployment anywhere. Features: Mobile accessibility via three types of thin clients, including Enhanced Studio Mobile Access, which offers access to process information on Android, iPhone and iPad. Over 240 native communication drivers, as well as support for ...
- カタログ
...Machine Automation Controller NJ-Series Machine Automation Controller NJ-Series Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability Features • Implemented ...
- カタログ
... integration Flexible system lets you integrate safety into machine automation through the use of Safety over EtherCAT (FSoE). SQLDatabase One Connection Integration of machine control and Information Built-in EtherCAT and EtherNet/IPTM ports : Global standard networks Built-in international standard (IEC 62541) ...
- カタログ
...NJ/NX-series Machine Automation Controller NJ/NX-series Machine Automation Controller CPU Unit NX701-1□□□/NX502-□□□□/NX102-□□□□/NJ501-1□00 International standard OPC UA for directly connecting automation systems and IT systems ・Reliable international communication protocol ・Secure communication environment using authentication and encryption technologies ・Easy setup to directly connect to host system 2 Machine Automation Controller Reliable, secure, easy International standard communication protocol Reliable IEC communication protocol for Industrie 4.0 and PackML ...
- カタログ
... the built-in EtherNet/IP port on an NJ/NX-series CPU Unit. Information on the built-in EtherNet/IP port is provided. Information is provided on the basic setup, tag data links, and other features. NJ/NX-series CPU Unit ...
- カタログ
...Application Application All traceability data storage NX1 Database Connection CPU Unit Code reader RFID Direct connection of machine to MES/SCADA Data utilization to prevent manipulation Production Efficiency Improvement Application NX1 functionality + product NX1 ...
- カタログ
... NX1 Machine Automation Controller NX1 Powerful functionality in a compact design Features • • • • • • • • • Fast and accurate control by synchronizing all machine devices with the PLC and Motion Engines Three built-in industrial Ethernet ports ...
- カタログ
...・ Memory capacity for variables : 260 MB*1 Information Various networks for diverse information utilization SQL functionality ・ Reliable, rapid, and easy direct access to databases and utilization of production data MQTT support ・ Direct connection to cloud for easy, fast, and secure data collection ...
- カタログ
...safety brings a new level of speed to manufacturing sites • Speed up all processes from commissioning to operation and maintenance Features • • • • • • • • • Direct connection to a database, with no special unit, software, or middleware required ...
- カタログ
...Machine Automation Controller NX7 Machine Automation Controller NX7 Flagship controller performs large-scale, high-speed, high-accuracy control by synchronizing up to 256 axes with the fastest cycle time of 125 µs Features • Implemented ...
- カタログ
... control, high resolution monitor trends, visual CAM table editor, Network configuration, etc.. • In the era of The Internet of Things, information and automation systems converge. Sysmac Studio allows you to handle OEE data by means of vertical and horizontal integration following open standards like ...
- カタログ
... processing for large data communication with RF tags, communication multiple RF tags. SYSMAC-XR019 MQTT Communications Library The MQTT Communication library is a collection of software functional objects for exchanging Pub / Sub type messages through the MQTT server (MQTT broker). SYSMAC-XR020 ...
- マニュアル
... • Made changes accompanying the addition of EtherNet/IP functions. • Corrected mistakes. July 2022 • Made changes accompanying the upgrade of PMAC firmware revision. • Corrected mistakes. August 2022 Revisions for adding safety precautions regarding security. April 2025 Made changes accompanying the enhanced security and the support of ...
- マニュアル
... authority verification settings User Authentication (Version 1.49 or later) Set time Built-in clock Time-zone setting User programs POUs Data types Data Global variables Variable values Present values Event logs Absolute encoder home offset ...
- マニュアル
...Watch Window ................................................................................................................................ 54 Status .............................................................................................................................................60 Error Display ...................................................................................................................................64 Power PMAC Unsolicited Messages .............................................................................................. 66 Jog Ribbon......................................................................................................................................68 Encoder Conversion Table .............................................................................................................69 Update Firmware ............................................................................................................................73 Install Package ...............................................................................................................................75 Backup Restore ..............................................................................................................................76 Device Imaging (Backup & Restore)...............................................................................................83 Compare .........................................................................................................................................84 ...
- マニュアル
...vulnerabilities, such as allowing communications data to flow in plain text, lacking a session management mechanism, etc., and thus pose the risk of information disclosure and tampering. To prevent this, use highly secure services with encryption capabilities, such as SSH (Secure Shell), SFTP (SSH File Transfer Protocol), ...