全 255 件が検索されました。(221 - 240件を表示)
- マニュアル
...◎d:haHduplex●Synchwon辻ationmethod:staπ−stOP●Baudra絶s:300,600,1200,2400,48◎O,9600bps●T「ansmissbndistance:15mrwax..(RS-232C};500mmax、(RS・422} RS-422inte酋ace(optbnal) Anabgtimθrmput(us合r-provid白d} Theusercancomectupto4andogvdumei叩uts Currθntconsumptbn 5VDC,150mAmax,5VDC.180mAmax.(...
- マニュアル
...Refer to 1-1-3 ID Controller Functions for the meaning of error messages. 3. Press the Down Cursor Key shifts the display from the current position to the next most recent error. ↓ LAT. 04 15:19:31 NO2 WT R/...
- マニュアル
...Z-phaseerrordetection ErrorhistoryEiEPROMerror Taskprogram Numberoftasks 4max.(programexecutlonunits) management Numberofprograms Themaximumnumberofρrogramsdiffers accordingtothenumberoftasks. Whenltaskisused:100 When2tasksareused 50!task When3tasksareused 33/task(MC4210nly) When4tasksa佗used 25/task(MC4210nly) Programcapacity Themaximumprogramcapacitydiffgrsaccording tothenumberoftasks.' Whenltaskisused:800blocks ...
- マニュアル
...,andtheRunModeandStatUsbutton displaysthenewmode. 138 ---------------------[End of Page 4081]--------------------- ChaptergGoingOn-line 9・2-1PLCOn-lineModes Table9-11istsandexplainsthefourdiffbrentPLCon-linemodes: Mode Description Program Suppo踵sinpu仕inganddebuggingofaprogram,butdoesnotpe㎜itno㎜alexecu60n.Useful㊤rma垣ng呵orchangeswhileon-llne. 1}ebug Enab正esbasicdebuggingofprogr㎜s....
- マニュアル
...RJ Valid Valid Valid Valid Valid Valid EM AREA READ AR AREA READ WR WL Not valid Not valid Valid Valid Valid Valid IR/SR AREA WRITE LR AREA WRITE WH WC Not valid Not valid Valid Valid Valid Valid HR AREA WRITE TC PV WRITE WG WD Not valid Not valid Valid Valid Valid Valid TC STATUS WRITE DM AREA WRITE WE WJ Not valid Not valid Valid Valid Valid Valid EM AREA WRITE AR AREA WRITE R# R$ Valid Valid Valid Valid Valid Valid SV READ 1 SV READ 2 R% W# Valid Not valid Valid Valid Valid...
- マニュアル
... the contents of the specified number of Auxiliary Area words, starting from the specified word. 239 Section 6-3 Serial Communications Header code Name RE EM AREA READ WR CIO AREA WRITE WL LINK AREA WRITE ...
- マニュアル
...-VDC communications power supply 3 m max. Downstream port communications power supply connector BS+ BS− Recommended Ferrules 24-VDC communications power supply The following ferrules are recommended for the communications power supply cable. Product number AI0,5-10 ...
- マニュアル
.... . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-20 Hysteresis Write: WH . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-21 Hysteresis Read: RH . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-22 Output Variable Read: RO (RX) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-23 Transmission Test: TS . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-24 Initialize Parameters: MC . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-25 Error Read: RU . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-26 Alarm Point Write: WU . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-27 Alarm Point Read: RU . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-28 Detection Level Write: WW . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-29 Detection Level Read: RW . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-2-30 Heater Current Read: RZ . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-3 Fuzzy Constant Commands (Fuzzy-logic Controllers Only) . . . . . . . . . . . . . . . . . . . . . . . . 4-3-1 Fuzzy Constant Write Commands . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-3-2 Fuzzy Constant Read Commands . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 4-4 Global ...
- マニュアル
...An address was designated exceeding the memory area of the DC. After checking the memory capacity of the DC, revise the address values and the number of bytes to be read, accordingly. R/W Head or Antenna disconnected ER7C R/...
- マニュアル
... measurement. “RAW” means raw image, “BIN” means binary-coded image, and “MIX” means a compound of raw and binary-coded images. B/W Shows that a black or white image is selected for the object to be measured. “BL” indicates a black image; “...
- マニュアル
...NO Slow down E71? or E72? or E7B? DC located with correct direction? YES DC OK? NO Adjust distance and direction Replace DC YES NO Replace DC E7C? YES NO R/WH R/WA OK? YES NO Replace R/W Head Communication OK? YES NO Distance between R/W Head and DC correct? NO Adjust distance Normal completion? YES DC OK? YES NO Replace DC NO YES OK 66 Replace Unit 5-8 Section Systems Check 5-8 External Environments Check START Operating conditions OK? NO Refer to Maintenance and Inspection of User’s Manual NO Refer to Troubleshooting of ...
- マニュアル
...Numbers N Number of detected objects Pitch AVG P Average pitch of detected edges Pitch MAX PH Maximum pitch of detected edges Pitch MIN PL Minimum pitch of detected edges Width AVG W Average width of detected edges Width MAX ...
- マニュアル
...Numbers N Number of detected objects Pitch AVG P Average pitch of detected edges Pitch MAX PH Maximum pitch of detected edges Pitch MIN PL Minimum pitch of detected edges Width AVG W Average width of detected edges Width MAX ...
- マニュアル
...of edges N Number of detected edges Average pitch P Average detected edge pitch Max. pitch PH Maximum detected edge pitch Min. pitch PL Minimum detected edge pitch Average width W Average detected edge width Max. width ...
- マニュアル
...of edges N Number of detected edges Average pitch P Average detected edge pitch Max. pitch PH Maximum detected edge pitch Min. pitch PL Minimum detected edge pitch Average width W Average detected edge width Max. width ...
- マニュアル
.... (0 to 9999.999) Average width (W) Minimum width The minimum detected edge width is output. (0 to 9999.999) Min. width (WL) Maximum width The maximum detected edge width is output. (0 to 9999.999) Max. width (...
- マニュアル
.... (0 to 9999.999) Average width (W) Minimum width The minimum detected edge width is output. (0 to 9999.999) Min. width (WL) Maximum width The maximum detected edge width is output. (0 to 9999.999) Max. width (...
- マニュアル
...Average pitch P Average pitch of detected edges Max. pitch PH Maximum pitch of detected edges Min. pitch PL Minimum pitch of detected edges Average width W Average width of detected edges Max. width WH...
- マニュアル
...Average pitch P Average pitch of detected edges Max. pitch PH Maximum pitch of detected edges Min. pitch PL Minimum pitch of detected edges Average width W Average width of detected edges Max. width WH...
- 商品情報
...コマンドなし) エラーレスポンスエラーレスポンス - PT メモリ($HW)読出 <NT30/C→NS5 置き換えガイド> 16 RH WD WH FD FH SD SH - - - - - - - PT メモリ($HB)読出 PT メモリ($HW)書込 PT メモリ($HB)書込 PT メモリ($HW)一括書込(FILL) PT メモリ($HB)一括書込(FILL) PTメモリ($HW)変更通知 PTメモ...