全 2 件が検索されました。(1 - 2件を表示)

  • マニュアル

    ...L1 L2 L3 R88M-H05030 (50 W) 53.5 99 45.5 R88M-H10030 (100 W) 63.5 109 45.5 66±0.4 Models With Brakes Model L1 L2 R88M-H05030-B (50 W) 84.5 130 R88M-H10030-B (100 W) 94.5 140 L3 45.5 45.5 D 200-W/300-W Standard Models (Without Brakes): R88M-H20030, R88M-H30030 D 200-W/300-W Models with Brakes: R88M-H20030-B, R88M-H30030-B Four, R10 14 107 dia. max. 77 dia. 70 0 Ădia. ć0.011 0 Ădia. ć0.03 90±0.2 dia. Four, ...

  • マニュアル

    ...L1 L2 L3 R88M-H05030 (50 W) 53.5 99 45.5 R88M-H10030 (100 W) 63.5 109 45.5 66±0.4 Models With Brakes Model L1 L2 R88M-H05030-B (50 W) 84.5 130 R88M-H10030-B (100 W) 94.5 140 L3 45.5 45.5 D 200-W/300-W Standard Models (Without Brakes): R88M-H20030, R88M-H30030 D 200-W/300-W Models with Brakes: R88M-H20030-B, R88M-H30030-B Four, R10 14 107 dia. max. 77 dia. 70 0 Ădia. ć0.011 0 Ădia. ć0.03 90±0.2 dia. Four, ...