全 8 件が検索されました。(1 - 8件を表示)
- カタログ
...* CN1 CN1 * * FIN * * * CN1 Note: 1. Use a metal plate* for the mounting surface. 2. Refer to Ambient Operating and Storage Environments on page 15. Input Voltage Derating Curve Load rate (%) For 50-W, 75...
- マニュアル
... W, 30 Ω 1 3 780 W, 20 Ω 1 2 2,400 W, 13.6 Ω 1 1 3,000 W, 10 Ω 1 1 390 W, 150 Ω 1 4 520 W, 100 Ω 1 3 780 W, 75 Ω 1 2 1,400 W, 50 Ω 1 2 1,560 W, 40 Ω 1 2 9,600 W 13.6 Ω 4 1 9,600 W 13.6 Ω 5 1 9,600 W 13.6 Ω 6 1 Approximate pp b ki braking torq e (10% torque ED) 125 115 125 125 125 135 135 130 135 125 120 125 110 Minimum connection i resistance (Ω) 9.6...
- マニュアル
...4018 4022 4030 4037 4045 4030 4045 4030 4045 4045 4045 4045 70 W 750 Ω 70 W 750 Ω 260 W 400 Ω 260 W 250 Ω 390 W 150 Ω 520 W 100 Ω 780 W 75 Ω 1040 W 50 Ω 1560 W 40 Ω 4800 W 32 Ω 4800 W 27.2 Ω 6000 W 20 Ω 9600 W 16 Ω 9600 W 13.6 Ω 6000 W 20 Ω 9600 W 13.6 Ω 6000 W 20 Ω 9600 W 13.6 Ω 9600 W 13.6 Ω 9600 W 13.6 Ω 9600 W 13.6 Ω 1 1 1 1 1 1 1 1 1 1 1 1 1 1 2 2 3 4...
- マニュアル
...4037 4045 4030 4045 4030 4030 4045 4045 4045 4037 4045 Resistor specifications 70 W, 750 Ω 70 W, 750 Ω 260 W, 400 Ω 260 W, 250 Ω 390 W, 150 Ω 520 W, 100 Ω 780 W, 75 Ω 1,040 W, 50 Ω 1,560 W, 40 Ω 4,800 W, 32 Ω 4,800 W, 27.2 Ω 6,000 W, 20 Ω 9,600 W, 16 Ω 9,600 W, 13.6 Ω 6,000 W, 20 Ω 9.600 W, 13.6 Ω 9.600 W, 13.6 Ω 6,000 W, 20 Ω 9.600 W, 13.6 Ω 9,600 W, 13.6 Ω 9,600 W, 13.6 Ω 9,600 W, ...
- マニュアル
... W, 100 Ω 260 W, 70 Ω 390 W, 40 Ω 520 W, 30 Ω 780 W, 20 Ω 70 W,, 750 Ω PLKEB41P5 PLKEB42P2 PLKEB43P7 PLKEB45P5 PLKEB47P5 260 W, 400 Ω 260 W, 250 Ω 390 W, 150 Ω 520 W, 100 Ω 780 W, 75 Ω ----1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 ----1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 Approx. pp braking b ki toque (10% ED) (%) ----220 125 125 120 125 115 125 230 230 130 125 135 135 135 130 Chapter 9 Specifications H External Dimensions (mm) 150 min....
- マニュアル
... Ω 4800 W, 6.8 Ω 4800 W, 6.8 Ω 4800 W, 6.8 Ω 4800 W, 6.8 Ω 4800 W, 8 Ω 70 W, 750 Ω 70 W, 750 Ω 260 W, 400 Ω 260 W, 250 Ω 390 W, 150 Ω 520 W, 100 Ω 780 W, 75 Ω 1040 W, 50 Ω 1560 W, 40 Ω 4800 W, 32 Ω 4800 W, 27.2 Ω 6000 W, 20 Ω 9600 W, 16 Ω 9600 W, 13.6 Ω 6000 W, 20 Ω 9600 W, 13.6 Ω 9600 W, 13.6 Ω 6000 W, 20 Ω 9600 W, 13.6 Ω 9600 W, 13.6 Ω Qty Used Approx Braking Torque (%) 1 1 1 1 1 1 1 1 1...
- マニュアル
... Ω 4800 W, 6.8 Ω 4800 W, 6.8 Ω 4800 W, 6.8 Ω 4800 W, 6.8 Ω 4800 W, 8 Ω 70 W, 750 Ω 70 W, 750 Ω 260 W, 400 Ω 260 W, 250 Ω 390 W, 150 Ω 520 W, 100 Ω 780 W, 75 Ω 1040 W, 50 Ω 1560 W, 40 Ω 4800 W, 32 Ω 4800 W, 27.2 Ω 6000 W, 20 Ω 9600 W, 16 Ω 9600 W, 13.6 Ω 6000 W, 20 Ω 9600 W, 13.6 Ω 9600 W, 13.6 Ω 6000 W, 20 Ω 9600 W, 13.6 Ω 9600 W, 13.6 Ω 9600 W, 13.6 Ω 9600 W, 16 Ω 9600 W, 13.6 Ω Qty Used Approx ...
- マニュアル
...e4 symb◎isfooρ4 LV245 ミ.-i)村oT245 1eSS重han董ia奪{seeSRa『ea} ioado什control{see$Rarea) iogi己治i誠忠c蓑ons ces'Vl{)i毎me憎{CO靹)W4 iogicalA翼[){AN[)W)]75 ¶oglcaSOR(ORVV}書アア }ogicai)くNOR{XNR璃り書8f ;ogicaiXO耗{XORW)嘩ア9 LRarea85 LSS{LadderSU謬)ortSoftWare)239 − maintenance guidelines259 se『耳「ilconductoreleraeMs259 すoolSandtesters260 raefilOty,cleafin§26 messag{≧Ctis;)lay languageseleCtion24 MLPX152,253 tnode mon藷or24 罫}rogram24 rUR23 rnoく皇e,se斌ing23 mo...