全 2 件が検索されました。(1 - 2件を表示)
- カタログ
... W Serial RS-232C (Interface terminal) communica USB (Interface terminal) tion Yes (RJ45) I/O signal (Interface terminal) Yes (RJ45) Accessories USB cable (2.2 m) (included with control unit) Battery communication cable (included with battery unit) 15 ...
- マニュアル
.... DC ext erna l terminals to casing: 20 M or more. (500 V DC) UL 508 / C E / UKCA / C 22. 2 No. 107. 1-01 EN61000-6-4 / FCC / ICES / RCM / KC 7 W / 29 W Yes (RJ45) 15 W / 58 W Yes (R J 45) *1. When using in an environment at a high temperature, charging may be paused by charging temperature protection, then the charging time will be longer than specified time. *2. Conditions: With rated loads connected, at a rated input voltage, and at a full battery charge. 1-4 S8BA-series Uninterruptible ...