全 2 件が検索されました。(1 - 2件を表示)

  • カタログ

    ...Switching time Structure 960 W Input terminal Rated current Environme nt 480 W Rated input voltage Radiation disturbance field strength EN61000-6-4/FCC/ICES/RCM/KC Internal power consumption (normal *4 / maximum *5) 7 ...

  • マニュアル

    ..., lea ka ge current 5 mA max. DC ext erna l terminals to casing: 20 M or more. (500 V DC) UL 508 / C E / UKCA / C 22. 2 No. 107. 1-01 EN61000-6-4 / FCC / ICES / RCM / KC 7 W / 29 W Yes (RJ45) 15 W / 58 W Yes (R J 45) *1. When using in an environment at a high temperature, charging may be paused by charging temperature protection, then the charging time will be longer than specified time. *2. Conditions: With rated loads connected, at a rated input voltage, and at a full ...