全 2 件が検索されました。(1 - 2件を表示)

  • カタログ

    ...DI2 接点入力 接点 ON/OFF *1. R、S、B、K、E、J、T:ANSI、IEC 584、DIN IEC 584、 JIS C 1602-1981 *2. N:Nicrosil-Nisil、IEC 584、DIN IEC 584 *3. W:W-5% Rd/W-26% Rd(Hoskins Mfg. Co.) *4. L:Fe-CuNi、DIN 43710 U:Cu-CuNi、DIN 43710 *5. Pt100:JIS C 1604-1989、JIS C 1606-1989、IEC 751、DIN IEC 751 JPt100:JIS C 1604-1981、JIS C 1606-1989 記録確度 20mV ±(0.2% rdg+3ディジット) 10μV R *1 U *...

  • マニュアル

    ....075 x 4 = 0.30 A (≤ 0.6 A) 0.30 A x 26 V = 7.8 W 24-V system 0.06 x 3 + 0.3 = 0.48 A (≤ 0.8 A) 0.48 A x 24 V = 11.52 W Total = 20.92 W (≤ 26.5 W) Example 2: Units Mounted to C200H-PS221 Expansion I/O Rack ID212 DC Input Units: 6 Units CT002 High-speed Counter Units: 2 Units External power supply used (for ID212): 0.8 A Current Consumption Power Consumption Power Supply 5-V system 0.01 x 6 + 0.3 x 2 = ...