全 5 件が検索されました。(1 - 5件を表示)

  • マニュアル

    ....g., with each loop consisting of one Ai4 Terminal, Segment Linearizer, Basic PID, and A04 terminal) is shown in the following table. CS1W-LCB01/05 (LCCB01/05) Operation cycle: Maximum number of loops 0.01 s: 20 loops 0.02 s: 35 loops 0.05 ...

  • カタログ

    ... Ai4 Terminal, Segment Linearizer, Basic PID, and A04 terminal) is shown in the following table. CJ1G-CPU43P/44P/45P (LCB03) Operation cycle: Maximum number of loops Number of control loops 0.01 s: 20 loops 0.02 s: 35 loops 0.05 ...

  • マニュアル

    ... listed Actual value 1 s: 1 s±20% 25 s: 25 s±25% 10 ms max. Celduc Electromatic 1 to 25 s (25 s: 0.3 to 4 s) (100 ms max., n = 1) 1 to 20 s (20 s: 70%/–20%) (10 ms max., n = 1) Starting torque setting Good 200% to 450% 200%: 100 to 300 450%: 400 to 500 100 to 450% (200%: 280 to 340; 450%: 420 to 450) 0 to 450% (0%: 430 to 470; 450%: 460 to 480) Ramp-down time setting Good 1 to 25 s 1 s: 1 s±20% 25 ...

  • マニュアル

    ... is ON, all words between St and E will be refreshed. This will be in addition to the normal I/O refresh performed during the CPU’s cycle. Execution Time The execution time for IORF(97), TIORF, is computed as follows: Inputs T = 600 µ...

  • マニュアル

    ....g., with each loop consisting of one Ai4 Terminal, Segment Linearizer, Basic PID, and A04 terminal) is shown in the following table. CS1W-LCB01/05 (LCCB01/05) Operation cycle: Maximum number of loops 0.01 s: 20 loops 0.02 s: 35 loops 0.05 ...